Vivaflow® Tangential Flow Filtration Cassettes

Top Features

  • TFF that is simple to implement in research laboratories
  • Concentrate and rebuffer samples with minimal optimization
  • Re-use each cassette without membrane replacement

Popular Applications

  • Buffer Exchange
  • Concentration
  • Fractionation

MWCO
Recommended Feed Volume
Membrane Material
Price (USD)
$328.00
Article number: 
VF05H0
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Vivaflow® Tangential Flow Filtration Cassettes
Vivaflow® Tangential Flow Filtration Cassettes

Top Features

  • TFF that is simple to implement in research laboratories
  • Concentrate and rebuffer samples with minimal optimization
  • Re-use each cassette without membrane replacement

Popular Applications

  • Buffer Exchange
  • Concentration
  • Fractionation

Price (USD):
$328.00
Item No.:
VF05H0
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Vivaflow® is the original research-dedicated tangential flow filtration (TFF) solution. Different membrane areas and setup options simplify concentration and buffer exchange processes for large feed volumes.

Plug and Play

Link each cassette and the included tubing kit to a suitable pump and reservoirs for ultrafiltration right out of the box. Only a feed reservoir and diafiltration tubing need to be added for buffer exchange.

Process Many Samples

A choice of membranes suits common molecule types, while two membrane areas, optional modular setup, and resistant materials cater to feeds from 0.1 to 5 L - even for unique sample compositions and process conditions.

High Performance

The original switchback flow path supports fast ultrafiltration and diafiltration while reducing the need for tedious process optimization.

Budget Friendly

With Vivaflow®, there is no need for expensive cassette holders and systems. In addition, cleaning in place (CIP) and convenient, replacement tubing kits support re-use of each cassette to process multiple samples.

Applications

  • Application
    • Ultrafiltration
    • Diafiltration
  • Application Area
    • Buffer exchange
    • Concentration
    • Desalting
    • Enrichment
    • Formulation
    • Fractionation
    • Polishing
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Membrane Area
    50 cm²

Materials of Construction

  • Housing Material
    Polymethyl methacrylate (PMMA)
  • Membrane Material
    Hydrosart® regenerated cellulose (RC)
  • Tubing Material
    Polyvinyl chloride (PVC)

Operating Conditions

  • Maximum Operating Pressure
    3 bar
  • Minimum Retentate Volume
    10 mL
  • Recommended Feed Volume
    100 - 500 mL
  • Recommended Flow Rate
    200 - 400 mL/min

Physicochemical Information

  • MWCO
    10 kDa

Product Information

  • Brand
    Vivaflow®
  • Filter Type
    TFF
  • Pack Size
    1
  • Sample Type
    • Exosome
    • Nucleic Acid
    • Protein
    • Peptide
    • Nanoparticles
    • Viral Vector
    • Virus
    • Water

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.