Choose your Terminals for Paint Mixing - TopMix2.Touch
Sartorius TopMix2.Touch - Premium Terminal for Ex Zone 1
No two reds are alike – finding the exact match requires solid craftsmanship, many years of experience and a feeling for the right color mix. Just one look at the new Sartorius TopMix2.Touch, and you’ll see why its features define the new benchmarks in the paint mixing room: Its 15″ multi-touch display along with a compact footprint offers a unique level of operating convenience in Zone 1 | Class I, Div. 1 hazardous areas.
- The 15″ Color Display with Multi Touch function can be used either with gloves or none
- The new glass front display assures a comfy and fast cleaning to save time and money
- The New One-Cable-Technology inside the Class I Div Area leads to a more efficient time saving installation
- TopMix2.Touch has been tested and approved according to recognized international standards
Compliance Information
-
Dust / Water Protection According to IEC 5298798984176224
-
Ex Approval/Zone8798985880160
Dimensions
-
Dimensions WxDxH420 × 315 × 322 mm
Features
-
Display8798981653088
General Specifications
-
Temperature Range0°C – +40°C
Power Requirements
-
Line Frequency50 – 60 Hz
-
Power Requirements100 – 240 V
Product Information
-
Brand8798954226272
This Ex-Link Converter for installation in the safe area is a dedicated device providing power and data to the TopMix2.
Touch display unit that is installed inside the hazardous area.
In-use dust cover for TopMix2.Touch display unit
Bracket for wall and table installation for TopMix2.
Touch
RS232 data communications cable to connect TopMix or EcoMix to a PMA scale, cable length 3 m (~10 ft.)
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Data & power cable between Ex-link box and TopMix2.
Touch, length 20 m (~65 ft.).
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Suitable for PMA7500-X..., PMA35D-X..., PMA35H-X..., PMA7501-X..., PMA7501-Y...., PMA7500-X..., PMA7500-Y..., PMA35001-X, PMA35001-Y, EVO1Y...., EVO1X...., LAB1X..., VIS1Y..., VIS1X...., TMP020-X00002, TMP020-X00001
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.