Transfer Cart, 33L
The Celsius® Transfer Carts is designed to minimize the operator efforts when transferring Celsius® Pak into the Freeze-Thaw Modules. The Transfer Carts are available in two sizes: TC33 with a maximum carrying capacity of 33 L and TC100 with a maximum carrying capacity of 100 L
- Item No.:
- FTH-TC00033-0001
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
The Celsius® System Transfer Carts are polished stainless steel carts with pharmaceutical-grade casters designed to minimize the operator efforts when transferring Celsius® Pak from and to the Freeze-Thaw Modules of the Celsius® FT100.
- The TC33 Transfer Cart has a maximum carrying capacity of 33 L. The TC33 holds up to two Celsius® Pak Carriers for 1 L & 2 L Celsius® Pak, four 8.3L Celsius® Pak, two 16.6L Celsius® Pak, or a mix of each.
- The TC100 Transfer Cart has a maximum carrying capacity of 100 L. The TC100 holds up to six Celsius® Pak Carriers for 1 L & 2 L Celsius® Pak, twelve 8.3L Celsius® Pak, six 16.6L Celsius® Pak, or a mix of each.
The Transfer Carts include a docking system that perfectly aligns with the bays in the Celsius® FT100, the Fill Station, the SM100 - Storage Module and the Celsius® SSM, as well as locking casters. This system ensures that the Celsius® Pak can easily slide into or out from the Celsius® CFT equipment with minimal effort and complete reliability for both the operator and the product.
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Process intermediates freezing and thawing
- Bulk drug substance freezing and thawing
-
Process intermediates freezing and thawing
Dimensions
-
Dimensions WxDxH30" × 35.5" × 54.6" (76 × 90 × 139 cm)
Features
-
Load Capacity
-
Up to 2 × 16.6 L Celsius® Pak
-
Up to 2 × 8.3 L Celsius® Pak and up to 1 × 16.6 L Celsius® Pak
- Up to 4 × 8.3 L Celsius® Pak
-
Up to 2 × 16.6 L Celsius® Pak
-
ReusableYes
Materials of Construction
-
Materials of Construction304 stainless steel (polished)
Product Information
-
BrandCelsius® CFT
-
Freezer TechnologyVertical plate freezing
-
Pack Size1
Volume
-
Volume33 L
-
Working Volume33 L