RUO Recombinant Human TGF-β1 PLUS Protein
Free delivery on RUO growth factors and cytokines
Top Features of Recombinant Human TGF-β1 PLUS Protein
- Animal and carrier protein-free
- Low endotoxin levels
- High purity
Popular Applications for Recombinant Human TGF-β1 PLUS Protein
- Cell culture assays
- Pluripotency maintenance
- Stem cell differentiation
- Price (USD):
- $423.00
- Item No.:
- CYK-0025-0010
- Availability:
- pcs
Choose your RUO Growth Factors & Cytokines
Recombinant human TGF-β1 PLUS protein is used to regulate immune function, proliferation, and epithelial-mesenchymal transition.
Applications
-
Application Area
-
Cell culture
-
Immunology
- Stem cell biology
-
Cell culture
-
Cell Type
-
T Cells
-
MSC
-
ESC/iPSC
- Organoids
-
T Cells
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
OriginAnimal-Component Free
Features
-
Carrier-Protein FreeYes
-
Derived from uniprot numberP01137
-
Reconstitution10mM HCl
-
Species Reactivity
-
Human
-
Bovine
- Porcine
-
Human
Physicochemical Information
-
Endotoxin≤ 0.05 EU/µg
-
Expression SystemE. coli
-
Formulation
-
Lyophilized from acetonitrile
- TFA
-
Lyophilized from acetonitrile
Product Information
-
Size25 µg
Sterility/Purity
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)~24 kDa (for the dimer)
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.