- Shop
- Integrity Testing
- Tubing for "sample vent" | Sartocheck® 5 / Plus / Plus Universal
Tubing for "sample vent" | Sartocheck® 5 / Plus / Plus Universal
The Sartocheck® Sample Venting Tube redirects test gas from the sample away from the tester at the end of a test. Compatible with Sartocheck® 5, 5 Plus and 5 Plus Universal, it supports flexible exhaust routing in biopharmaceutical integrity-testing setups.
- Article number:
- 26787---VT---SA
The Sartocheck® Sample Venting Tube redirects test gas from the sample away from the tester at the end of a test. Compatible with Sartocheck® 5, 5 Plus and 5 Plus Universal, it supports flexible exhaust routing in biopharmaceutical integrity-testing setups.
Overview
Specifications
Choose your Accessories | Sartocheck® 5 / Plus / Plus Universal
The sample venting tube redirects test gas released from the sample at the end of a test away from the Sartocheck® tester and toward another location. It connects to the Sample Vent port and is available in a 3 m length for flexible routing within the test setup.
Advantages at a Glance
- Directs sample-side exhaust: Routes test gas from the sample vent away from the tester.
- Flexible placement: The 3 m tube allows the exhaust route to be adapted to the equipment layout.
- Compatible with Sartocheck® testers: Designed for use with Sartocheck® 5, Sartocheck® 5 Plus and Sartocheck® 5 Plus Universal.
- Supports practical test setup: Helps position the gas discharge point where it is suitable for the installation.
Connect the tube to the Sample Vent port and route its outlet to an appropriate location. This tube is for sample-side venting; it is distinct from the Device Vent tube, which routes gas from the tester itself. It redirects test gas and should not be considered a backflow-protection device.