- Shop
- Mixing
- Pro Mixer Hardware for Mixing
- Tubing Holder
Tubing Holder Single 3/4" - 1,2 Ra (for EMEA and Asia)
The Accessories for Flexsafe® Pro Mixer 5L | 10L | 20L are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
- Item No.:
- FXC301566
- Piece
- 1
The Accessories for Flexsafe® Pro Mixer 5L | 10L | 20L are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
Overview
Specifications
The Accessories for Mixing Palletank® and Drive Units are designed to fit Palletank®.
The Accessories for Flexsafe Pro Mixer 5 L | 10 L | 20 L are designed to fit the Base Unit and Bag Holders in 5 L, 10 L, and 20 L.
They include:
- Tubing holders
- Filter holders
- Powder bag holders
- Power supply cables
- Lab Cart
Palletank® for mixing are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Flexsafe® Pro Mixer Bag Holders are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and Base Unit.
Applications
-
Application AreaMixing
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
- Drug Substance Purification
-
Media Preparation
Dimensions
-
Dimensions139 mm × 77 mm
-
Outer Diameter3/4" (19.1 mm)
General Specifications
-
Surface FinishRa ≤ 1,2µm
Materials of Construction
-
Materials of Construction
-
304 stainless steel - weld as laid, electrochemically cleaned, bead blasted, passivated
- Thermoplastic elastomer (TPE)
-
304 stainless steel - weld as laid, electrochemically cleaned, bead blasted, passivated
Product Information
-
BrandPalletank®
-
Pack Size1
-
TypeTubing Holder Single
Sterility/Purity
-
Delivery ConditionNon-Sterile