Tulip Edge MC devices are low-cost, low-profile, edge computing device designed for advanced computing tasks at edge (e.g. data analysis, machine learning, and predictive maintenance).

Article number: 
BOH0002
*Custom/bulk order quotes are provided within 72 hours of request.
Tulip Edge MC
Tulip Edge MC

Tulip Edge MC devices are low-cost, low-profile, edge computing device designed for advanced computing tasks at edge (e.g. data analysis, machine learning, and predictive maintenance).

Item No.:
BOH0002

Overview

Specifications

Tulip is a no-code, cloud-based composable MES platform that allows users to access and manage their Biobrain® Operate applications. The Tulip platform is equipped with:

  • Tulip Tools: Tulip app editor, Tulip player, Tulip APIs, Tulip Analytics, Tulip app library
  • Compliance Framework: Built-in regulatory frameworks, such as CFR 21 Part 11 and Annex 11, ISO 9001:2015, and GAMP 5.
  • User Management: Centralized administration of user accounts, roles, and permissions.
  • Audit Trail: Comprehensive tracking of all actions and changes made within Biobrain® Operate applications, providing a detailed history of user activities and system events.
  • Change Managemement: Ensuring that any modifications to apps are documented, reviewed, and approved before they are deployed in production.

Tulip hardware requires an active Tulip subscription in order to use the Tulip platform.

Accessories Information

  • Software
    Tulip Firmware, Node-RED

Dimensions

  • Dimensions WxDxH
    63mm x 56mm x 35mm

Product Information

  • Brand
    Biobrain® Operate powered by Tulip