Tulip Subscription - Enterprise GxP

The Tulip licenses are offered on a 1-year subscription basis, with a commitment to a 3-year term. The quantity of licenses describes the number of “interfaces” that run Biobrain® Operate applications on a Tulip player, such as a touchscreen at a physical workstation, a tablet, mobile phone, a dashboard on a screen, an app running in a browser, etc.


Tulip provides comprehensive documentation to support deployment, governance, compliance, and integration of the platform. This includes detailed IT security guidelines, network requirements, administration and governance best practices, validation documentation for GxP environments, and user training resources.

The documentation ensures customers have clear guidance for system setup, regulatory compliance, and operational scalability, enabling faster onboarding and sustained platform success.

Article number: 
SLABO000001
*Custom/bulk order quotes are provided within 72 hours of request.
Tulip Subscription - Enterprise GxP
Tulip Subscription - Enterprise GxP

The Tulip licenses are offered on a 1-year subscription basis, with a commitment to a 3-year term. The quantity of licenses describes the number of “interfaces” that run Biobrain® Operate applications on a Tulip player, such as a touchscreen at a physical workstation, a tablet, mobile phone, a dashboard on a screen, an app running in a browser, etc.


Tulip provides comprehensive documentation to support deployment, governance, compliance, and integration of the platform. This includes detailed IT security guidelines, network requirements, administration and governance best practices, validation documentation for GxP environments, and user training resources.

The documentation ensures customers have clear guidance for system setup, regulatory compliance, and operational scalability, enabling faster onboarding and sustained platform success.

Item No.:
SLABO000001

Overview

Specifications

Tulip is a no-code, cloud-based composable MES platform that allows users to access and manage their Biobrain® Operate applications.

The Tulip platform is equipped with:

  • Tulip Tools: Tulip app editor, Tulip player, Tulip APIs, Tulip Analytics, Tulip app library
  • Compliance Framework: Built-in regulatory frameworks, such as CFR 21 Part 11 and Annex 11, ISO 9001:2015, and GAMP 5.
  • User Management: Centralized administration of user accounts, roles, and permissions.
  • Audit Trail: Comprehensive tracking of all actions and changes made within Biobrain® Operate applications, providing a detailed history of user activities and system events.
  • Change Managemement: Ensuring that any modifications to apps are documented, reviewed, and approved before they are deployed in production.

  • Server
    Amazon Web Services (AWS) cloud

Accessories Information

  • Software
    Tulip's Frontline Operations Platform

Compliance Information

  • Certification
    • SOC 2 Type 2
    • ISO 9001: 2015
  • Compliance
    • 21 CFR p11
    • GAMP 5
  • Regulatory Requirements
    GxP

Product Information

  • Brand
    Biobrain® Operate powered by Tulip
  • License
    Subscription
  • License Period
    1 Year
  • User License
    Unlimited