Unisart® CN 180 DX Backed Nitrocellulose Membrane, 5 rolls per pack
Top Features of Unisart® CN 180 DX Backed Nitrocellulose Membrane, 5 rolls per pack
- The most sensitive lateral flow membrane in our portfolio
- Smooth and defect-free surface quality
- Exceptional inter- and intra-lot consistency
Top Applications of Unisart® CN 180 DX Backed Nitrocellulose Membrane, 5 rolls per pack
- Critical assays such as HIV tests
- Lateral flow immunoassays and rapid antigen tests
- Reel-to-reel manufacturing
- Price (USD):
- $1,430.00
- Item No.:
- 1DX18ER100020NTB
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Unisart® CN 180 DX is the most sensitive lateral flow membrane in our portfolio with a capillary speed of 135 - 175 s/40 mm. It consists of a thin microporous nitrocellulose membrane on a 100 µm clear polyester backing. The total thickness is 225 - 255 µm.
Unisart® CN 180 DX is the membrane of choice when very high sensitivity is needed. This membrane with its superior sensitivity is perfectly suited for critical assays such as HIV tests.
Unisart® diagnostic membranes have been designed to be the best substrate for rapid antigen tests.
All backed Unisart® membranes perfectly fit diagnostic manufacturer production needs from thousand strips on manual cards to million strips on reel-to-reel equipment.
Their white, even and smooth surface is free of macroscopic defects and foreign matters allowing a consistent dispensing of sharp capture and control lines.
Application Notes
Brochure
Applications
-
MarketPharma/Biotech
Dimensions
-
Membrane Roll Length100 m
-
Membrane Roll Width20 mm
-
Membrane Thickness225 - 255 µm
Features
-
Max Splices3
Materials of Construction
-
Backing100 µm clear Polyester
-
Membrane MaterialNitrocellulose
Physicochemical Information
-
Capillary Speed135–175 s/40 mm
-
WettabilityHydrophilic
Product Information
-
BrandUnisart®
-
Membrane TypeCN 180 DX
-
Pack Size5 rolls
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.