Unisart® Nitrocellulose Backed Membrane Starter Kit, 15 sheets per pack

Top Features of Unisart® Nitrocellulose Backed Membrane Starter Kit, 15 sheets per pack

  • 5 types of Unisart® CN Membranes (3 sheets per type, 200 mm x 250 mm)

  • Fast and easy membrane evaluation

  • Reduces your Idea-to-Market time

Popular Applications of Unisart® Nitrocellulose Backed Membrane Starter Kit, 15 sheets per pack

  • Lateral flow immunoassays

  • Rapid antigen tests

  • Lateral flow test development

Item No.: 
1UN00ES200250--F
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.

The Unisart® CN Membrane Starter Kit is designed to find the ideal membrane for your specific lateral flow assay. It contains a complete range of Unisart® CN Membrane sheets (3 sheets from each type) so that a screening for optimal lateral flow test results can be conducted fast and easily.

Membrane types in the sample pack:

Unisart® CN 180 DX Backed Membrane

Unisart® CN 150-T Backed Membrane

Unisart® CN 140 Backed Membrane

Unisart® CN 110 Backed Membrane

Unisart® CN 95 Backed Membrane

Have questions or need guidance? Our team of membrane experts is always ready to assist you in selecting the most suitable membrane for your specific lateral flow assay. Please contact us: unisart@sartorius.com

Applications

  • Market
    Pharma/Biotech

Dimensions

  • Membrane Sheet Length
    250 mm
  • Membrane Sheet Width
    200 mm
  • Membrane Thickness
    185 - 280 µm

Materials of Construction

  • Backing
    100 µm clear Polyester
  • Membrane Material
    Nitrocellulose

Physicochemical Information

  • Capillary Speed
    90–180 s/40 mm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Unisart®
  • Membrane Type
    • CN 95
    • CN 110
    • CN 140
    • CN 150
    • CN 180 DX
  • Pack Size
    3 Sheets per membrane type

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´