• Shop
  • Verified Gold Scale - 0,01 ... 3.200g

Verified Gold Scale - 0,01 ... 3.200g

Discontinued Balances

Item No.: 
GW3202-0CEDS
Discontinued

Discontinued Balances

  • Table power supply TNG6 EURO for 2 wires
    Item no.
    6971983 Discontinued

  • Front glass panel and hood unassembled

  • Null indicator subassembly, compl.

  • TNG11 UNI Power Supply w/o 2-wires cable
    Item no.
    6971991 Discontinued

  • Levelling screws-set (4 pieces)

  • Set of grip elements (3 pcs)

  • Cap
    Item no.
    69MA0218

  • Side door, low,  with handle strip

  • Rear glass panel, low
    Item no.
    69ED0028

  • Top sliding door with handle strip

  • cap, round, 11,50mm, grey
    Item no.
    69MC5058

  • Packing, complete
    Item no.
    69ED0900

  • Main cord, 2 wires, Brasil

  • Weight 270g
    Item no.
    69ED0006

  • Data output
    Item no.
    69ED0002

  • Label (metrology data, typ desisgnation)

  • Main cord, 2 wires, Argentina

  • weighing pan
    Item no.
    69XX0191

  • Draft protection, low, on hood, compl.
    Item no.
    69ED0025 Discontinued

  • Digital module pcb (needs to be prog.)

  • Cap for data output
    Item no.
    69ED0147

  • Collapsible box
    Item no.
    69B20951

  • Set of rollers and holders (ED/GK-series

  • Base plate (special steel)

  • System-PCB (needs to be programmed)

  • O-ring (2 pcs.)
    Item no.
    69MS0027

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.