Virotag® AAV2-3 Reagent Kit, 100 Assays

The Virotag® AAV2-3 reagent is used to rapidly and precisely quantify adeno-associated viruses serotypes 2 and 3 with the Virus Counter® Platform. This reagent kit allows for staining and measurement of 100 samples.

Item No.: 
VIR-92368

*Custom/bulk order quotes are provided within 72 hours of request.

The Virotag® reagent family utilizes a fluorescently labeled, high-affinity antibody which binds to a unique viral epitope. Quantification of viruses using Virotag® is very specific and precise. The reagent is ready-to-use in a simple, no-wash labeling protocol for virus samples. After 30 min incubation, the stained samples can be quantified on the Virus Counter platform.Reagent kits contain all staining reagents and solutions needed to measure the indicated number of samples.

Applications

  • Application
    Virus Quantification  

Biological Information

  • Species
    Intact AAV2 and AAV3 capsids  

General Specifications

  • Detection Method
    Antibody-based  

Product Information

  • Brand
    Virotag® AB  
  • Pack Size
    100 assays per kit  
  • What you receive
    2 vials Virotag® AAV2-3 reagent, 6 vials Inter-Sample Wash (ISW), 6 vials Cleanliness Verification Fluid (CVF), 6 vials Performance Verification Solution (PVS), 3 vials Startup/Shutdown Rinse, 3 vials Daily System Wash (DSW), 2 bottles Sample Dilution Buffer (SDB), 1 bottle Wash fluid, 1 bottle Sheath Fluid, 100 vials and caps, Product Insert  
  • Virus Counter® 3100
    Item no.
    VIR-92341 Discontinued

    The Virus Counter® 3100 platform, uses a rapid, no wash labeling procedure and take virus quantification to new levels of precision, speed and simplicity.