Vivacon® 2 Centrifugal Concentrator, 25 pc
Top features
- Maximize recoveries from dilute and linear samples
- Flexibility to suit various target molecule sizes
- Pipette-free retentate retrieval
- Easy sample storage after ultrafiltration
Top applications
- Macromolecule concentration
- Desalting
- Buffer exchange
- Price (USD):
- $189.00
- Item No.:
- VN02H31
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Maximum Recovery
Hydrosart® regenerated cellulose membranes ensure high recoveries of DNA, RNA, peptides, or protein samples at very low initial concentrations, thanks to the low membrane area, horizontal orientation, and very low absorptive properties.
Flexible Options
Vivacon® is suitable for many target molecule sizes and lengths, thanks to a broad choice of molecular weight cut-offs (MWCO).
Complete Retentate Retrieval
Reverse-spin enabled, the concentrator can simply be inverted to collect the entire retentate sample into the included collection tube with a short centrifugal spin.
Built-In Sample Storage
The cap supplied with each concentrator can be used to seal either the retentate or filtrate collection tube, depending on which sample you need to retain for your application. This allows for convenient storage without the need for additional consumables.
Brochure
Catalog
Datasheet
Flyer
Poster
User Manual
Applications
-
Application
-
Concentration
-
Diafiltration
-
Desalting
-
Buffer Exchange
- Ultrafiltration
-
Concentration
-
Application Area
-
Diagnostic sample prep
-
Biologics development
-
Environmental sample prep
-
Life science research
- Structural biology
-
Diagnostic sample prep
-
Intended UseGeneral Laboratory Use (GLU)
-
MarketResearch
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Features
-
PCR GradeN/A
Materials of Construction
-
Concentrator Body/SleevePolycarbonate (PC)
-
Concentrator CapPolypropylene (PP)
-
Filtrate VesselPolypropylene (PP)
-
Membrane MaterialHydrosart® (HY)
Physicochemical Information
-
MWCO50 kDa
Product Information
-
BrandVivacon®
-
Device TypeCentrifugal
-
Pack Size25
-
Sample Type
-
DNA
-
RNA
- Peptide
-
DNA
Sterility/Purity
-
Sterilization MethodN/A
Volume
-
Dead Stop Volume55 μL
-
Maximum Capacity, Fixed Angle Rotor2 mL
-
Volume Range0.4 – 2 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.