Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Fast and easy IEX purification from 0.4 mL samples by Sartobind® membrane adsorbers
Item No.: 
VS-IX01SH24
Pieces
24
*Custom/bulk order quotes are provided within 24 hours of request.
Vivapure® S Mini H
Vivapure® S Mini H
Fast and easy IEX purification from 0.4 mL samples by Sartobind® membrane adsorbers
Item No.:
VS-IX01SH24
Number of pieces
24

Overview

Specifications

Vivapure® Mini features Sartobind® membrane adsorber technology as the chromatography matrix, for fast, spin column based ion exchange purifications. The units are ready-to-use and cannot run dry, ensuring reproduceability while eliminating the risk of bed cracking. For many protein purification applications, the rapid bind-wash-elute process can replace time-consuming column chromatography. With a 0.4 mL sample capacity and choice of three anion or cation exchange ligands, Vivapure® Mini is particularly well suited to screening in cell line development workflows and scouting experiments.

  • Purification as simple as filtration
  • Process multiple samples simultaneously
  • Quaternary ammonium (Q), diethylamine (D) or sulfonic acid (S) chemistries
  • Binding capacities of up to 4 mg per unit

Applications

  • Application
    Centrifugal Filtration
  • Intended Use
    Research Use Only (RUO)

Dimensions

  • Membrane Area
    7.48 cm²

Physicochemical Information

  • Bed Volume
    240 µL
  • Binding Capacity
    4 mg
  • Ligand
    Sulfonic acid

Product Information

  • Brand
    Vivapure®
  • Pack Size
    24

Volume

  • Sample Volume
    24 × 0.5 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.