Vivaspin® 20 Centrifugal Concentrator Polyethersulfone, 12 pc
Top Features of Vivaspin® 20 Centrifugal Concentrator Polyethersulfone
- Avoids membrane fouling with crossflow technology for low-volume samples
- Increases process speed with a high flux design
- Adapts to your sample needs and available equipment with options for centrifugal or pressurized ultrafiltration
- Simplifies retentate sample retrieval with the pipette friendly dead-stop pocket
Popular Applications for Vivaspin® 20 Centrifugal Concentrator Polyethersulfone
- Macromolecule concentration
- Desalting
- Buffer exchange
- Price (USD):
- $188.00
- Item No.:
- VS2001
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Vivaspin® 20 Ultrafiltration Unit
Vivaspin® 20 is recommended for 5 to 20 mL sample volumes and is compatible with swing bucket or fixed angle rotors accepting 50 mL centrifuge tubes. It features twin vertical membranes for unparalleled filtration speed. An integral low-volume dead-stop pocket enables more than 100-fold concentration factors while eliminating the risk of sample loss and simplifying retentate retrieval. Volume graduations on the housing allow ultrafiltration progress to be easily monitored.
For increased process flexibility, Vivaspin® 20 is available with a range of unique accessories. Diafiltration Cups enable continuous diafiltration, for rapid, single-step buffer exchange or sample desalting. In addition, the Air Pressure Controller and fittings allow for centrifuge-free ultrafiltration. Gas pressure ultrafiltration is ideal when an appropriate centrifuge is unavailable (e.g., in field-work applications), for processing single samples, or when handling sensitive samples (e.g., enveloped viruses). For even faster processing, gas pressure filtration can be combined with centrifugation. 'Pressure-fugation' is particularly useful for challenging samples such as serum, or when using a low process temperature.
Application Notes
Brochure
Catalog
Datasheet
Flyer
Poster
User Manual
Applications
-
ApplicationMacromolecule Concentration
-
Application Area
-
Concentration
-
Diafiltration
-
Desalting
- Buffer exchange
-
Concentration
-
Intended UseGeneral Laboratory Use (GLU)
-
Market
-
BioPharma
- Research
-
BioPharma
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area6.0 cm²
-
Overall Length116 mm
Materials of Construction
-
Concentrator Body/SleevePolycarbonate (PC)
-
Concentrator CapPolypropylene (PP)
-
Filtrate VesselPolycarbonate (PC)
-
MembranePolyethersulfone (PES)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
MWCO10 kDa
Product Information
-
BrandVivaspin® 20
-
Device Type
-
Centrifugal
- Gas Pressure
-
Centrifugal
-
Pack Size12
-
Sample Type
-
Macromolecule
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
-
VLP
-
Viral Vector
-
Exosome
-
LNP
- Nucleic Acid
-
Macromolecule
Volume
-
Dead Stop Volume50 µL
-
Hold-up Volume< 20 µL
-
Maximum Capacity, Fixed Angle Rotor14 mL
-
Maximum Capacity, Swing Bucket Rotor20 mL
-
Volume Range5 – 20 mL
-
Volume with Pressure Head15 mL
Use in combination with the Air Pressure Controller (VCA002) and 4 mm pneumatic tubing.
Use for pressurization of Vivaspin® 20 or 100 centrifugal concentrators.
Use in combination with Air Pressure Controller (VCA002) for pressurized operation of Vivaspin® 20|100.
Use in combination with Vivaspin® 20, Charge Valve (VCA005) and Air Pressure Controller (VCA002).
Use in combination with Vivaspin® 20 Pressure Head (VCA200) and 4 mm pneumatic tubing.
Top Features of Vivaspin® 20 Diafiltration Cups
- Eliminate process steps with continuous diafiltration
- Minimize buffer consumption by achieving 98% salt removal in a single spin
Popular Applications for Vivaspin® 20 Diafiltration Cups
- Salt or detergent removal
- Buffer exchange
- Sample pH adjustment
- Low-molecular weight contaminant removal
- Addition of preservatives, inhibitors or cofactors
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.