Vivaspin® 6 Centrifugal Concentrator Polyethersulfone, 100 pc

Top Features

  • Avoids membrane fouling with crossflow technology for low-volume samples
  • Increases process speed with a high flux design
  • Simplifies retentate sample retrieval with the pipette friendly dead-stop pocket  
Popular Applications
  • Macromolecule concentration
  • Desalting
  • Buffer exchange

Price (USD):
$594.00
Item No.: 
VS0602
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Vivaspin® 6 is suited for the concentration of most macromolecules, including antibodies, proteins, nanoparticles and viruses, from initial sample volumes up to 6 mL. The high performance twin PES membranes provide fast sample concentration and high recoveries. An integral low-volume dead stop pocket enables more than 100-fold concentration factors while eliminating the risk of sample loss and simplifying retentate retreival. Volume graduations on the housing also allow ultrafiltration progress to be monitored easily.

Applications

  • Application
    Protein Concentration  
  • Application Area
    • Concentration  
    • Diafiltration  
    • Desalting | buffer exchange  
    • Ultrafiltration  
  • Intended Use
    General Laboratory Use (GLU)  
  • Market
    • BioPharma  
    • Research  
    • Environmental  

Compliance Information

  • Animal Components
    No  
  • Certification
    ISO 9001  

Dimensions

  • Membrane Area
    2.5 cm²  
  • Overall Length
    122 mm  

Materials of Construction

  • Concentrator Body/Sleeve
    Polycarbonate (PC)  
  • Concentrator Cap
    Polypropylene (PP)  
  • Filtrate Vessel
    Polycarbonate (PC)  
  • Membrane
    Polyethersulfone (PES)  
  • Membrane Material
    Polyethersulfone (PES)  

Physicochemical Information

  • MWCO
    10 kDa  

Product Information

  • Brand
    Vivaspin®  
  • Device Type
    Centrifugal  
  • Pack Size
    100  
  • Sample Type
    • Macromolecule  
    • Protein  
    • Peptide  
    • Nanoparticles  
    • Virus  
    • VLP  
    • Viral Vector  
    • Exosome  
    • LNP  
    • Nucleic Acid  
    • Endotoxin  

Volumes

  • Dead Stop Volume
    30 µL  
  • Hold-up Volume
    < 10 µL  
  • Maximum Capacity, Fixed Angle Rotor
    6 mL  
  • Maximum capacity, Swing bucket Rotor
    6 mL  
  • Volume Range
    2 – 6 mL