Vivaspin® Endotest, 20 kDa, Cellulose Triacetate, 12pc
Vivaspin® Endotest is an easy to use tool for fast and reliable endotoxin concentration, and removal of interfering substances prior to the LAL test.
It is a centrifugal ultrafiltration device which can handle volumes from 2 to 15 mL
Sample preparation for the LAL test typically takes only 20 minutes.
Vivaspin® Endotest can be operated in any centrifuge accepting 50 mL conical bottom tubes.
- Price (USD):
- $182.00
- Item No.:
- VS15RXETO
- Availability:
- pcs
- Pieces
- 12
Choose your Vivaspin® Endotest
Vivaspin® Endotest is a disposable, endotoxin free ultrafiltration device for endotoxin concentration and removal of interfering substances prior to the LAL test. The devices can be centrifuged in either a swing bucket or fixed angle rotor accepting 50 mL | 30 mm diameter conical bottom tubes. Due to the centrifugal design, multiple Vivaspin® Endotest devices can be used in parallel, minimizing hands-on-time. Vivaspin® Endotest is available with a 20 kDa MWCO cellulose triacetate membrane.
- Avoid the need for depyrogenation before sample concentration
- Increase your throughput by processing multiple samples in parallel
- Simplify your workflow with the convenience of a familiar concentration protocol
Brochure
Catalog
Datasheet
Flyer
Poster
User Manual
Applications
-
ApplicationEndotoxin Concentration
-
Intended UseResearch Use Only (RUO)
-
Market
-
BioPharma
- Research
-
BioPharma
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area3.9 cm²
-
Overall Length116 mm
General Specifications
-
Maximum G-force Angle Rotor1,000 g
-
Maximum G-force Swing-out Rotor1,000 g
Materials of Construction
-
Concentrator Body/SleevePolycarbonate (PC)
-
Concentrator CapPolypropylene (PP)
-
Filtrate VesselPolycarbonate (PC)
-
Membrane MaterialCellulose Triacetate (CTA)
Physicochemical Information
-
MWCO20 kDa
Product Information
-
BrandVivaspin®
-
Device TypeCentrifugal
-
Pack Size12
-
Sample TypeEndotoxin
Volume
-
Dead Stop Volume30 µL
-
Hold-up Volume< 20 µL
-
Maximum Capacity, Fixed Angle Rotor12.5 mL
-
Maximum Capacity, Swing Bucket Rotor15 mL
-
Minimum Recirculation VolumeN/A
-
Volume Range2 – 15 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.