Vivaspin® Turbo 15 Centrifugal Concentrator Polyethersulfone, 12 pc
Top Features
- Fastest sample concentration with maximum target molecule recoveries
- Simplest, pipette-friendly retentate retrieval
- Highest chemical and temperature resistance
Popular Applications
- Concentration
- Desalting
- Buffer exchange
- Price (USD):
- $191.00
- Item No.:
- VS15T01
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Vivaspin® Turbo centrifugal concentrators are disposable ultrafiltration units for the concentration of most macromolecules – including proteins, viruses, nucleic acids and nanoparticles – thanks to the broad range of molecular weight cut-offs (MWCO) and unique choice between polyethersulfone (PES) and regenerated cellulose (RC) membranes.
Ultimate Speed, Seamless Recovery
Vivaspin® Turbo 15 PES is recommended for concentration or diafiltration of initial sample volumes up to 15 mL. The highly optimized design with twin vertical membranes brings ultrafast speeds to your ultrafiltration processes. Furthermore, the low adsorbing polyethersulfone (PES) membranes and smooth transition between filter and housing ensure maximum target molecule recoveries every time.
Collect Every Last Drop
The unique, low-volume angular dead stop in Vivaspin® Turbo prevents concentration to dryness while ensuring the highest concentration factors possible in a single device. Retentate retrieval is convenient too, using standard pipette tips.
Engineered for Your Application
The specially selected polymers and membranes offer increased chemical, pH and temperature resistance, enabling Vivaspin® Turbo to meet the needs of niche and novel applications for small-scale ultrafiltration.
Application Notes
Brochure
Catalog
Datasheet
Flyer
Poster
Technical Note
User Manual
Applications
-
Application
-
Concentration
-
Diafiltration
-
Desalting
-
Buffer Exchange
- Ultrafiltration
-
Concentration
-
Application Area
-
Biologics development
-
Diagnostic sample prep
-
Environmental sample prep
-
Formulation development
-
Life science research
-
Nanotechnology research
-
Structural biology
- Vaccine development
-
Biologics development
-
IndustryPharma / Biotech
-
Intended UseGeneral Laboratory Use (GLU)
-
Market
-
BioPharma
-
Research
- Environmental
-
BioPharma
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area7.2 cm²
-
Overall Length118 mm
General Specifications
-
Maximum G-force Angle Rotor4,000 g
-
Maximum G-force Swing-out Rotor4,000 g
Materials of Construction
-
Concentrator Body/SleeveStyrene Butadiene Copolymer (SBC)
-
Concentrator CapPolypropylene (PP)
-
Filtrate VesselPolypropylene (PP)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
MWCO10 kDa
Product Information
-
BrandVivaspin® Turbo
-
Device TypeCentrifugal
-
Pack Size12
-
Sample Type
-
Macromolecule
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
-
VLP
-
Viral Vector
-
Exosome
-
LNP
- Nucleic Acid
-
Macromolecule
Volume
-
Dead Stop Volume60 - 100 µL
-
Hold-up Volume10 µL
-
Maximum Capacity, Fixed Angle Rotor9 mL
-
Maximum Capacity, Swing Bucket Rotor15 mL
-
Minimum Recirculation VolumeN/A
-
Volume Range4 – 15 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.