Sartobran® P | Midicaps® | 0.2µm | Size 0 | 2pc.
- Effective Filtration Area: 0.45 m² | 4.8 ft²
- Pore Size: 0.45 µm prefilter | 0.2 µm final filter
- Membrane Material: Cellulose Acetate
- Connectors: Hose Barb ½“ single stepped | Hose Barb ½“ single stepped
- Sterilization: Delivered sterile (Autoclaved)
________________________
Connector explanation:
O = Hose Barb ½“ | S = Sanitary 1 ½“ | H = Hose Barb ¼“ | F = Sanitary ¾“
Size explanation:
Size 7 = 0.05 m² | Size 8 = 0.1 m² | Size 9 = 0.2 m² | Size 0 = 0.45 m²
- Price (USD):
- $925.00
- Item No.:
- 5235307H0--OO--V
- Pieces
- 2
*Custom/bulk order quotes are provided within 72 hours of request.
Sartobran® P with its unique low-binding cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products and vaccines. The ultra-low binding of the membrane material leads to highest product yield and exceptional filtration performance. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your product yield even further.
Main Applications
- Coagulation factors, Albumin, lgG
- Bacterial, viral & mRNA-based vaccines
- Bioprocessed pharmaceuticals
- Ophthalmics
- Purified protein solutions
- Biological fluids
- Fluids containing preservatives
Membrane
Sartobran® P uses a double membrane made of Cellulose Acetate
Compatibility
Sartobran® P filters have been developed for sterilization using autoclaving at 134°C | 2bar. The Cellulose Acetate membrane is compatible within a pH range of 4 to 8, which makes the Sartobran® P filters ideal for most of the relevant biopharmaceutical applications.
Cost savings:
By using single-use filter elements, there is no need to invest in stainless steel filter housings. Additional costs for cleaning the housing and cleaning validation are eliminated.
Flexibility
Sartobran® P filters are available in different sizes and formats with corresponding filter areas from 4.5 cm² up to 1.8 m². Different connections allow easy integration into existing systems.
Scale Up:
Consistent and predictable scale-up and scale-down procedures can be performed safely because all Sartobran® P filter elements are manufactured with the same membrane type and construction materials.
Quality:
Every single element is tested for integrity to meet the highest quality requirements.
Documentation:
Sartobran® P filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.
Applications
-
Application
-
Blood and Plasma
- Vaccine Production
-
Blood and Plasma
-
Modality
-
Harvest | Cell Removal
-
Downstream Intermediates
- Form & Fill
-
Harvest | Cell Removal
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1/2" Single Stepped Hose Barb
-
Connector Outlet1/2" Single Stepped Hose Barb
Dimensions
-
Filter Sizesize 0 (0.45 m² / 4.8 ft²)
-
Filtration Area0.45 m² / 4.8 ft²
-
Outer Diameter108.5 mm (77 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C; 1.5 bar (21.8 psi) at 50°C
-
Maximum Diffusion10 mL/min at 2.5 bar | 36 psi
-
Minimum Required Bubble Point3.2 bar | 46 psi
-
Vent ValveStandard
Materials of Construction
-
Filter MaterialCellulose Acetate (CA)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialCellulose Acetate (CA)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
-
Maximum Operating Pressure5 bar (72.5 psi)
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartobran® P
-
Pack Size2
-
TypeSize 0 | Connectors: OO
Sterility/Purity
-
Delivery ConditionSterile - Autoclaved
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.
The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.
The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.