Sartoflow® SP | Single Pass TFF | System
Single Pass TFF simplifies ultra-and diafiltration by simultaneous concentration and diafiltration in one single pass instead of multiple recirculation.
- Pump output: Buffer: 194 ml/min (@ 2 bar) | Feed: 75 ml/min (@ 2 bar)
- Min. Holdup Volume: < 20 ml
- Max. Inlet Pressure: 3 bar (43.5 psi)
- Item No.:
- SFSP-M-SYS
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartoflow® Tangential Flow Filtration Systems
Single Pass TFF is capable of simultaneous concentration & diafiltration of an inflow process stream yielding a more efficient buffer exchange and the flexibility to tune the outflow rate & process conditions.
Single Pass System
Sartoflow® SP is a unique system that enables improved diafiltration performance in a single pass.
- Continuous operation to support high g/m² product loading.
- Unique design reduces footprint for the core process and accessories.
- Full control over all process parameters with integrated sensors.
- Automation to enable processes at constant trans-membrane pressure (TMP) & flowrate (feed, diafiltration buffer & retentate)
_____________________________________________________________
Your Gains Compared to Classic TFF
20x Uptime:Downtime
4x Volumetric Productivity
-60% Footprint and Power Consumption
-15% Buffer Usage
+50% Process Efficiency
_____________________________________________________________
The Sartorius Single Pass TFF Offering
Sartoflow® SP TFF system are designed to be used with the Sartocon® SP cassettes, Sartoflow® SP flow path and Sartocon® Slice SC hydraulic filter holder.
- SFSP-M-SYS Sartoflow® SP System
- SFSP-M-TUSET Sartoflow® SP Complete Tubing Set
- 3Q514459M1465902 Sartocon® SP Cassette | 30kDa | 0.2m² | AseptiQuik®
- 3T514459M1465902 Sartocon® SP Cassette | 30kDa | 0.2m² | Tri-Clamp
- 3D540SQ01-01 Sartocon® Slice SC hydraulic Holder
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
DNA Concentration
-
Antibody Purification
-
Desalting
-
Buffer Exchange
-
Protein Concentration
- Single Use Processing
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins