Product with Item No. QUINTIX64-1SKR is not available in your country.

Quintix® Lab Balances

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Quintix® Lab Balances
Quintix® Lab Balances

Make your routine lab work easy with our revolutionary user interface

The Sartorius Quintix® sets new benchmarks in every aspect for standard lab balances. A number of features make your workflow much more efficient, such as fully automatic internal adjustment, direct data transfer, ergonomic style and, above all, the entirely new touchscreen user interface with built-in application programs.

Item No.:
M_Quintix_Laboratory_Balances

Overview

Specifications

Choose your product

Products (3)

Redefining Standard

Quintix® makes laboratory work more enjoyable. The intuitive touch-screen in combination with the most precise weighing technology make Quintix® laboratory balances the only choice to achieve the best results. You will benefit from improved workflows by easy-to-use application programs. If you need to generate GLP-compliant documents, you will save considerable time and effort with the “plug and work” connectivity of Quintix® laboratory balances.

  • Intuitive operation of the balance without having to read a manual thanks to the new user interface and color touch screen
  • Integrated application programs and intuitive user guidance for greater efficiency in your daily lab routine
  • Highest accuracy and convenience ensured at all times by the isoCAL fully automatic internal adjustment feature
  • Easier record-keeping using the balance's directly integrated PC functions and Plug & Work connectivity to a Sartorius lab printer

What's included:

Universal power adapter, in-use cover, application guide, dust cover for analytical balances

Product Information

  • Brand
    Quintix®