BioPAT® Flow Accessories

BioPAT® Flow

  • Accurate and Flexible Flow Measurement from Process Development to Commercial Production.
  • Non-invasive, ultrasonic flow measurement.
  • World’s most accurate single-use ultrasonic flow clamp-on
  • Available for tube diameters ranging from ¼“ to 1“ ID
  • Independent of fluid viscosity and system pressure.
  • Temperature compensation from 4 – 37 °C .

The integration of the flow sensor is fast and easy. The flow pipes can be integrated into any single-use tube assembly without introducing bends or changing the inner diameter. The clamp-on transmitter is then simply fixed around the pipe and the measurement can take place.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (6)

  • Power supply Switchmode FW7660/24
    Item no.
    BPL0207
    Usage
    Multi-use
  • Adapter for Switchmode - Australia (type
    Item no.
    BPL0215
    Usage
    Multi-use
  • Sensor extension cable (100cm)
    Item no.
    BPL0202
    Cable Length
    1m
    Usage
    Multi-use
  • Connection cable BioPAT FlowDIN with ter
    Item no.
    BPL0203
    Cable Length
    2m
    Usage
    Multi-use
  • Adapter US/Japan for Switchmode
    Item no.
    BPL0210
    Usage
    Multi-use
  • Connection cable BioPAT Flow / Flowplus
    Item no.
    BPL0201
    Cable Length
    2m
    Usage
    Multi-use
  • The in-line flowmeters of the BioPAT ® Flow family provide the right fit for all scales of your bioprocess. They were the world’s first ultrasonic-flowmeter clamp-ons that are used with single-use flow pipes, resulting in flexibility and higher accuracy than conventional clamp-ons that measure directly on the tube.BioPAT ® Flow can be used both as real-time flowmeters and volume totalizers.

    The sensors of the BioPAT ® Flow family are highly chemically resistant and compatible with a broad spectrum of liquids with respect to viscosity, opaqueness, corrosiveness and temperature. The BioPAT ® Flow sensors are the world’s only ultra sonic flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the pipe. This innovation comes with several advantages.

    • Higher accuracy then measurements on tubes through optimized coupling, rigid material and a straight flow path.
    • Higher reproducibility, other than tubes, the flow pipes do not have deviations in their wall thickness, which enhances the reproducibility of the measurement.
    • High chemical resistance compatible with ADC applications.
    • Pressure independence. Measurement is highly indepen-dent of pressure changes as the rigid flow pipe material doesn’t expand or collapse. High pressure applications with up to 5 bar(g) are possible.
    • Versatile applications. The flow pipes can be connected to all types of tubes with a certain inner diameter, even to reinforced tubing tubes. Conventional clamp-on flowmeters require an extra calibration for every tube material and thickness used.
    • Clearly defined measurement position as the flow pipe is integrated at a defined position in the tube system. This reduces the risks of operator errors and lower accuracy due to incorrect positioning.