Drive for BioPAT® Pinch Valve, size AB

The BioPAT® Pinch Valve drive can be used for the valve sizes A and B. The BioPAT® Pinch Valve drive is an accurate and robust electrical drive. It operates independent of availability of pressurized air. A step motor, with an initialization protocol, allows for very accurate positioning of the valve moving parts, independent of valve or tubing size. The PROFINET interface allows for a higher degree of automation in the integration of the BioPAT® Pinch Valve.

The Valve Body comes together with the necessary installation set.

Electrical Drive Size
Item No.: 
BPR1101
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

The BioPAT® Pinch Valve is controlled by an electrical drive. The step motor allows for high accuracy and robustness of the positioning of the valve. The electrical drive is available in two sizes, the smaller is used with BioPAT® Pinch Valve sizes A and B, and the bigger size with BioPAT® Pinch Valve sizes B. It can be integrated into the Sartorius single-use upstream and downstream bioprocessing systems, through the Prof-inet® interface. The digital interface allows for a more com-prehensive integration, control and flexibility of the BioPAT® Pinch Valve, as well as for better monitoring of maintenance status of the motor itself. Once the tubing is correctly installed in the BioPAT® Pinch Valve and the lid is close, the degree of “openness” of the tubing can be controlled by moving the gripper and spindle connected to the motor in the drive towards or away from the lid. The electrical drives for the BioPAT Pinch Valve® achieve at least 5 mm/s, independent of the force required, for the qualified tube types and sizes. For more information please contact your application specialist. The life-time of the electrical drive is 14.5 km use-distance or 2,000 operating hours.

Components

  • Additional Required Components
    • BPR1006: Pinch Valve 0.25" x 0.4375"
    • BPR1007: Pinch Valve 0.25" x 0.375"
    • BPR1008: Pinch Valve 0.125" x 0.25"
    • BPR1003: Pinch Valve 0.5" x 0.875"
    • BPR1004: Pinch Valve 0.5" x 0.75"
    • BPR1005: Pinch Valve 0.375" x 0.625"

General Specifications

  • Electrical Drive Size
    Size A and B

Product Information

  • Brand
    BioPAT® Pinch Valve
´