Biosafe® 110 Dummy Service Connector

When connected to the Biosafe® 110 port, the Dummy Service Connector facilitates the sterilization of the critical area, the inner side of the Biosafe®110 port, and maintenance operations.

Type
Item No.: 
FAA109724
Piece
1

The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids while maintaining the integrity of the critical area (e.g., isolators, RABS and cleanrooms). Two types of Biosafe® Ports are available: Biosafe® Monolever Port and Biosafe® Biosteam® S Port (for stoppers).Biosafe® Ports are used with the range of Biosafe® Aseptic Transfer Bags and the Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).Enhanced Sterility Assurance in Aseptic ProcessingOffers a contained and single-use technology for reliable aseptic transfer.Limits the number and complexity of personnel interventions in the aseptic processing area.Offers a completely closed aseptic process.Reliable Processing of Potent DrugsMaintains the barrier integrity of RABS and isolators and security of operatorsEase-of-UseThe magnet on the port allows easy centering and secure docking of the Biosafe® 110 bottle-shaped bags.Process Reliability and Maximum RobustnessMechanical interlock securities prevent door opening when a Biosafe® 110 bottle-shaped bag is not connected or from disconnecting a bag if the Biosafe® 110 port is not closed.The Biosafe® 110 bottle-shaped bags feature an over molding of the Biosafe® film onto the connector flange, ensuring high robustness of the resulting final product.Flexible PortfolioThe range of Biosafe® 110 systems is designed to best fit a variety of applications while ensuring a high level of containment.Biosafe® is a unique magnetic technology for the aseptic transfer of components and fluids.Simplified Maintenance and SterilizationWhen connected to the Biosafe® 110 port, the dummy service connector facilitates the sterilization of the critical area, the inner side of the Biosafe® 110 port and maintenance operations.Proven ContainmentBiosafe® 110 ports and connectors are leak tested during production.Practical and Economical BenefitsThe Biosafe® 110 bags eliminate cleaning and sterilization required for traditional transfer containers.The RAFT System simplifies facility layout and reduces higher classification cleanroom area by keeping large volume support solutions outside the cleanroom.

Applications

  • Application Area
    Final filling
  • Process Step
    • Drug Product Formulation
    • Drug Product Final Filling
    • Drug Substance Purification
    • Cell Harvest & Downstream Processing Intermediates

Product Information

  • Brand
    Biosafe®
  • Pack Size
    1
  • Type
    Biosafe Dummy Service Connector for Manual Port
  • Biosafe® Aseptic Transfer Single-Use Bag
    Item no.
    M_Biosafe_Aseptic_Transfer_Single_Use_Bag

    Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.

    The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.

  • Biosafe® Aseptic Transfer Port
    Item no.
    M_Biosafe_Aseptic_Transfer_Equipment

    The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Aseptic Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.