Biosafe® RAFT for liquid zone-to-zone transfer
The Biosafe® RAFT system for fluid transfer offers an easy-to use and reliable solution to aseptically transfer fluids between processing areas from upstream to downstream processing. Combined with our complete range of single-use bags, it opens opportunities for modularity within the facility.
- Item No.:
- Biosafe-RAFT
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Single Use Biosafe® RAFT designs meet specific Needs and Applications
The Biosafe® RAFT bag can be designed with several separated lines to accommodate to the customer needs in terms of flow rates or number of fluids to be transferred.
Biosafe® RAFT : the system for Process Safety, Optimized Facility design and Minimized Costs and Time
The Biosafe® Rapid Aseptic Fluid Transfer (RAFT) system provides easy-to-use and reliable through-the-wall aseptic transfer of liquid between clean rooms of different environmental classification while ensuring a total confinement.
Biosafe® RAFT bags benefits:
- Enhanced sterility assurance with aseptic and contained technology
- Optimized facility design
- Reduced clean room footprint & associated costs
- High flexibility in process
Based upon the success of the Biosafe® concept, the Biosafe® RAFT system is the premium solution for aseptic transfer of fluids
Applications
-
Application AreaRoom to room transfer
-
Process Step
-
Drug Product Final Filling
-
Media Preparation
-
Buffer Preparation
-
Drug Substance Purification
- Cell Harvest & Downstream Processing Intermediates
-
Drug Product Final Filling
Compliance Information
-
Lot Release TestingYes
Connections (Physical)
-
Connector(s)
-
MPC
-
MPX
-
Tri-clamp
-
Steam-Thru® Connector
-
Opta® SFT Connector
- Sartopore® 2
-
MPC
-
Line LeakTestLeak test on release samples
-
Port Diameter110 mm
Dimensions
-
Dimensions400 mm × 800 mm
-
Tube LengthMax 2 m outlet line (Inside Biosafe® bag)
Features
-
Integrity TestedNo
-
Number of LinesStandard up to 3 lines. Customization available up to 6 lines.
General Specifications
-
Tubing
-
Silicone
-
TPE
- Reinforced tubing upon request
-
Silicone
Materials of Construction
-
Film MaterialPolyethylene l Polyamide l Polyethylene 100 µm
Product Information
-
BrandBiosafe®
Sterility/Purity
-
Delivery ConditionSterile