Explosion Proof Weighing Cells

The Explosion Proof weighing cells is manufactured specifically for situations where potentially hazardous explosive products are present, these units are designed to meet all relevant safety standards associated with ATEX, IECEx, etc. They are also certified by FM Approvals for use in Class I, II, III, Division 1 and Class I, Zone 1. They come with specially protected electronics and weighing modules and include all the necessary cabling and power supply for a safe installation. For details refer to the relevant user manuals.
See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Explosion Proof Weighing Cells
Explosion Proof  Weighing Cells
The Explosion Proof weighing cells is manufactured specifically for situations where potentially hazardous explosive products are present, these units are designed to meet all relevant safety standards associated with ATEX, IECEx, etc. They are also certified by FM Approvals for use in Class I, II, III, Division 1 and Class I, Zone 1. They come with specially protected electronics and weighing modules and include all the necessary cabling and power supply for a safe installation. For details refer to the relevant user manuals.
Item No.:
M_Explosion_Proof_Weighing_Cells

Overview

Specifications

Choose your product

Filter by product attributes

Products (2)