The FectoCHO® Expression system, consists in the synergistic association of a novel CHO chemically defined medium, FectoCHO® CD Expression medium and a powerful transfection reagent, FectoPRO®.

FectoCHO® CD Expression medium is optimised to facilitate adaptation and cultivation of various strains of CHO cells such as CHO-K1, CHO-S and ExpiCHO™-S: extensive sequential adaptation is not required. FectoPRO®-mediated transient transfection in this chemically defined medium is optimal and therefore leads to the highest protein and antibody yields using Transient Gene Expression; with up to 4 times higher protein yields than with the competitors’ systems.

Amount of Reagent
Item No.: 
101000003

*Custom/bulk order quotes are provided within 72 hours of request.

The FectoCHO® Expression system, consists in the synergistic association of a novel CHO chemically defined medium, FectoCHO® CD Expression medium and a powerful transfection reagent, FectoPRO®.

FectoCHO® CD Expression medium is optimised to facilitate adaptation and cultivation of various strains of CHO cells such as CHO-K1, CHO-S and ExpiCHO™-S : extensive sequential adaptation is not required. FectoPRO®-mediated transient transfection in this chemically defined medium is optimal and therefore leads to the highest protein and antibody yields using Transient Gene Expression; with up to 4 times higher protein yields than with the competitors’ systems.

Key Benefits:

  • Efficiency: Outstanding protein production yields in various CHO.
  • Reliability: Chemically defined components and excellent lot to lot reproducibility.
  • Cost-effectiveness: High protein yields with less DNA.
  • Regulatory Compliance: Animal derived component free.

Applications

  • Application
    Protein and mAb production  
  • Cell Type
    Suspension CHO cells such as CHO-K1, CHO-S or ExpiCHO™-S  

Biological Information

  • Molecule delivered
    DNA  
  • Number of transfections
    1 mL of FectoPRO® Transfection reagent is sufficient to transfect 800 ml to more than 1 liter of FectoCHO® CD Expression Medium  

Compliance Information

  • Product Documentation
    • Protocol   
    • Certificate of Analysis   
    • Non-hazardous product statement  

General Specifications

  • Amount of Reagent
    FectoCHO® 6 x 1 L  
  • Reagents and Kits Type
    FectoPRO®  

Physicochemical Information

  • Expression System
    FectoCHO® CD Medium 6 x 1 L  

Product Information

  • Provided With
    FectoPRO® Booster  

Storage Conditions

  • Storage Conditions
    5 °C ± 3 °C  

Customers Also Purchased