Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

HEA HyperCel is a mixed mode resin with a less hydrophobic hexylamine ligand allowing protein binding at a moderate salt concentration under neutral pH.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
HEA HyperCel
HEA HyperCel

HEA HyperCel is a mixed mode resin with a less hydrophobic hexylamine ligand allowing protein binding at a moderate salt concentration under neutral pH.

Item No.:
M_HEA_HyperCel

Overview

Specifications

Choose your product

Filter by product attributes

Products (9)

HEA HyperCel resin is an industry-scalable chromatography resin designed for protein capture and impurity removal in a biopharmaceutical environment. Operating on a mixed mode mechanism, with a hexylamine ligand, its behavior is based on a combination of electrostatic and hydrophobic interactions of the proteins with the ligands. HEA HyperCel resin provides unique selectivities, different from those given by ion exchange or conventional HIC (hydrophobic interaction chromatography).

Features and Benefits

  • High mechanical and chemical stability
  • Suitable for large-scale chromatography in a biopharmaceutical environment
  • Cross-linked cellulose base matrix

Applications

  • Protein purification at low ionic strength by direct hydrophobic capture
  • Separation of challenging mixtures, e.g. protein isoforms or proteins with very close pIs
  • Orthogonal separation mechanism to ion exchange or HIC

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    80 - 100 µm

Materials of Construction

  • Base Matrix
    Rigid cellulose beads

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 14 (short term), 2 to 12 (long term)

Physicochemical Information

  • Ligand
    Hexylamine
  • Reference Protein
    Bovine serum albumin (BSA)
  • Typical Dynamic Binding Capacity 10% per mL
    40-60 mg/mL BSA

Product Information

  • Brand
    HEA HyperCel
  • Resin Type
    Mixed Mode anion exchanger

Storage Conditions

  • Storage Conditions
    20% EtOH/1M NaCl