Hipersep® Flowdrive Process L

This system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides.

  • Guaranteed and repeatable performance
  • Scale-up flexibility
  • Fast and easy cleaning validation

Item No.: 
Hipersep-Process-L
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Guaranteed and repeatable performance:

This innovative system has a pressure capacity of up to 100 bars and is compatible with high-temperature purification processes (up to 85°C), allowing for unmatched performance levels while meeting the stringent challenges of new pharmaceutical applications such as oligonucleotides. Multiple thermoregulation functions are implemented and specifically designed to manage these high temperatures.

Scale-up flexibility:

With an extended flow rate range, allowing for 300 to 1600 l/h, Hipersep® Flowdrive Process L is typically compatible with columns from 200 to 800 mm diameter, thus offering the flexibility required at this level of production scale.

Peace of mind regarding cleaning validation

Fast and easy:

Many optimizations have been carried out in order to meet the complexity challenges of the new molecules and the sanitary requirements related to their production.

Choice of components based on their cleanability

  • Minimization of retention areas
  • Material traceability (3.1, USP VI, BSE/TSE certificates)
  • Ability to use 85°C cleaning solutions

Product Information

  • Brand
    Hipersep®

Questions & Answers (5)

Yes, systems are designed following hazardous location requirements (ATEX, Class 1 Div 2, IEC Ex) to be used in explosive environment.