Ingenix® Suite Advanced Pipette Calibration Module

Top Features of Advanced Pipette Calibration Module

  • Supports Compliance with ISO 8655:2022 and ISO/IEC 17025
  • Extended Measurement Uncertainty Calculation in accordance with ISO 8655:2022 and ISO/TR 20461:2023 with the Option to include lab and operator effect
  • Guided Pipette Calibration Workflow
  • Includes one balance license and is compatible with all Sartorius and selected 3rd party balances
  • Ability to upload Calibration and Measurement Capability (CMC) Table

Popular Applications for Advanced Pipette Calibration Module

  • Routine Pipette Calibration
  • Data Management
  • Calibration Measurement Reporting

License Period
Item No.: 
DSX1PC01LWGADC01
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´