jetMESSENGER®
jetMESSENGER® is a novel powerful transfection reagent that has been specifically designed for high mRNA transfection efficiency in easy and hard-to-transfect cells such as primary cells, cancer cell lines, neurons, and stem cells. Transfection with jetMESSENGER® leads to a very low cytotoxicity as it requires low amounts of mRNA and low volumes of reagent.
- Item No.:
- 101000005
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Transfection For Life Science Research
jetMESSENGER® is a highly efficient and gentle mRNA transfection reagent. jetMESSENGER® has been specifically designed to offer outstanding transfection efficiency in cells that are usually difficult to transfect, such as primary cells, cancer cell lines, neurons, and stem cells. jetMESSENGER® can also be used on a wide variety of easy to transfect cells. Transfection with jetMESSENGER® leads to very low cytotoxicity as it requires low amounts of mRNA and low volumes of reagent.
jetMESSENGER® is perfectly suited for gene expression, CRISPR gene editing, iPS generation, stem cell differentiation and immunotherapy assays.
Benefits
- High efficiency transfection:Utmost gene expression on a wide variety of hard-to-transfect cells .
- Keeps cell integrity:Extremely gentle on cells .
- Cost saving:Low amounts of mRNA and low volumes of reagent required .
- Outperforms DNA transfection::No need to reach the cell nucleus .
Applications
-
Application
-
Gene expression
-
Genome Editing
-
Stem cell differentiation
-
Reprogramming
- Immunotherapy
-
Gene expression
-
Cell Type
-
Hard-to-transfect cells
-
Adherent and suspension cells
-
Primary cells (Neurons, Stem cells, Immune cells, fibroblasts, …)
- Post-mitotic cells
-
Hard-to-transfect cells
Biological Information
-
Buffer Size60 mL
-
Molecule deliveredmRNA
-
Number of transfections1.5 ml of jetMESSENGER® transfection reagent is sufficient to perform up to 1500 transfections in 24-well plates or 375 transfections in 6-well plates
General Specifications
-
Amount of ReagentjetMESSENGER® 0.75 mL
-
Reagents and Kits TypejetMESSENGER®
Product Information
-
Provided WithmRNA buffer
Storage Conditions
-
Storage Conditions5 °C ± 3 °C