Microsart® Manifold with 500 ml Stainless-Steel Funnels
The ability to accurately detect and quantify microorganisms in liquid samples is of prime importance for any quality control (QC) laboratory. This is why membrane filtration is the established method of choice for liquid testing, as it provides reliable and reproducible results. Facilitate your daily microbiological testing procedures with the new Microsart® Manifold. Select the proper manifold for your individual microbiological testing procedure, choose between three different manifold sizes.
Top Features of the Microsart® Manifold:
- Unique design for easy cleaning and decontamination
- Ergonomic design and low height for use in the laminar flow
- High-end stainless steel
Popular Applications for the Microsart® Manifold:
- Microbiological quality control of different beverages
- Environmental water testing
- Price (USD):
- $2,160.00
- Item No.:
- 168M1-SS500
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Microsart Manifolds
Quality control testing is all about precision. The Microsart® Manifold features a clear and easy-to-use two-way valve and a stainless steel funnel. The Manifold is ideal for expedited workflows with its easy assembly and quick connection.
Complete Autoclavability Without Disassembly
The Microsart® Manifold redefines ease-of-use in quality control testing equipment. Contrary to standard systems which need to be deconstructed, cleaned, dried and reconstructed after use, this manifold can undergo total autoclaving without disassembly, making it easy to sterilize and ensure error-free results.
100% Stainless Steel
If the material is not durable, the system won’t last long. The Microsart® Manifold is made from 100% stainless steel, a tough and long-lasting substance. It elevates the build quality while making the cleaning process much more straightforward.
Reusable Filtration Units
Packing state-of-the-art technology and intuitive valve handling, the Microsart® Manifold is reasonably straightforward to operate. Other versions of the Microsart® manifold also gives you the liberty to use reusable and one-time-use filtration units with the same precision, making it perfect for microbiology and biotech labs.
Applications
-
ApplicationMicrobial Enumeration
-
Application AreaBioburden/Microbial enumeration
-
IndustryFood & Beverage
-
MarketEnvironmental
Components
-
Material Filter SupportStainless steel frit
Connections (Physical)
-
Inlet1
Dimensions
-
Filter Diameter⌀ 47 mm and ⌀ 50 mm
-
Suitable Membrane Filter Diameter
-
47 mm
- 50 mm
-
47 mm
Features
-
Device/Instrument CompatibilityMicrosart e.jet Pump
-
Number of Filter Holders1
General Specifications
-
Culture MediaN/A
-
Membrane Color | Grid ColorN/A
Materials of Construction
-
Filter MaterialN/A
-
Material o-ring | sealSilicone
Physicochemical Information
-
Pore SizeN/A
Product Information
-
BrandMicrosart®
-
Installation OptionInterconnectable
-
Pack Size1
-
TypeInstrument
Usage Protocols
-
Autoclaving121°C for 30 min
Volume
-
Funnel Volume500 mL
Membrane filters play a key role in any microbiological testing procedure. Make the release of those filters efficient with the Microsart® e.motion Dispenser, which assists in membrane filter dispensing with as little as a touch. The ability to accurately quantify microorganisms in liquids is of prime importance for any quality control laboratory. This is why membrane filtration is the established method of choice, as it provides reliable and reproducible results. Our membrane filters are released from their sterile packaging automatically at the touch of a button, hands-free or by foot switch: the choice is yours.
Top Features of the Microsart® e.motion Dispenser:
- Fast and easy-to-use
- Three operation modes
- Reliable membrane filtration
Popular Applications for the Microsart® e.motion Dispenser:
- Environmental water testing
- Quality control (QC) of beverages and cosmetics
- Bioburden testing of samples in the Pharmaceutical Industry
Membrane filters should be handled with tweezers to avoid possible contamination by hand contact. Sartorius stainless steel tweezers are flammable and autoclavable. The gripping surfaces are flat and rounded for gentle, firm hold of the membrane filter.
![Base Support with Frit Base Support with Frit](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Transparent silicone tubing (20 cm) with pre-assembled Quick Connection Coupling.
![Base Support with Frit Base Support with Frit](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
![Flat gasket, PTFE, under the frit Flat gasket, PTFE, under the frit](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
![Flat gasket, silicone, under the frit Flat gasket, silicone, under the frit](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
![Closing plug, conical Closing plug, conical](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.
The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.
Sartorius membrane filters not only feature the widest selection, three different filter colors, two different diameters and a variety of pore sizes.
The various filter colors and distinctly visible gridlines provide the best contrast with the colonies for easy and reliable quantification and identification.
The membrane filter band specially designed for the Microsart® e.motion dispenser can be conveniently inserted and easily changed, as needed.
Get the latest ready-to-use, sterilized and individually packed Cellulose Nitrate (CN) High Flow Membrane Filters and cut down on preparatory time, securely and reliably. Our dispenser-ready sterile membranes can be used for colony counting, particle testing, microscopy and sterility testing. Choose between gridded or non-gridded single-packed sterile membranes, with or without a hydrophobic edge.
Top Features of Cellulose Nitrate High Flow Membrane Filters:
- Outstanding recovery rates for microorganisms
- Three colors and various pore sizes
- High flow rate
- In accordance with the following norms: ISO 7704, ISO 7899-2, ISO 8199, ISO 9308-1 and EN 12780
Popular Applications for Cellulose Nitrate High Flow Membrane Filters:
- Environmental contaminant checks
- Water purification testing
- Food content and quality control (QC)
![CN grey - white, sterile, 0,45 µm HF CN grey - white, sterile, 0,45 µm HF](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Microsart® e.motion membrane filters for colony counting, particle testing and microscopy. The membrane filters, specifically designed for use in the Microsart® e.motion dispenser, are individually sterile-sealed in a format packaged on a pleated band, without protective paper. The special pleating of the band of membrane filters ensures that they are perfectly flat when dispensed. The membrane filters can also be used with Sartorius nutrient pad sets.
Sartorius membrane filters not only feature the widest selection, three different filter colors, two different diameters and a variety of pore sizes.
The various filter colors and distinctly visible gridlines provide the best contrast with the colonies for easy and reliable quantification and identification.
The membrane filter band specially designed for the Microsart® e.motion dispenser can be conveniently inserted and easily changed, as needed.
Source the uniquely engineered Cellulose Nitrate (CN) Microsart® e.motion Membrane Filter for impeccable results over a vast set of applications. Expedite workflows in molecular biology, particle testing, biotechnology and much more.
Top Features of Microsart® e.motion Membrane Filters:
- Specially pleated for efficient, convenient usage
- Individually sterilized and packaged to ensure error-free results
- ISO 7704 compliant pores (0.45 µm) ensure high flow
- Gamma-irradiated and dispenser-ready
- Versatile chemical and thermal compatibility
Popular Applications for Cellulose Nitrate Membrane Filters:
- Biopharmaceutical drug testing for sterility
- Sterile biofiltration with high recovery rates of microbes
- Precise colony counting for reliable, reproducible results
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.