Mycap® CCX - Transfer Assembly - Aseptiquik® S - Silicone
Transfer media into Mycap® CCX Flasks or cell culture between flask or into bioreactors with Mycap® CCX Transfer Assembly by peristaltic pump.
Aseptic connection by Aseptiquik® S.
Individully double bagged, gamma irradiated and ready-to-use.
- Item No.:
- X020436AA
- Min. Order Qty.
- 3
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Mycap® CCX for Cell Expansion
Fully compatible transfer assembly for cell culture and media transfers in to, out of and between Mycap® CCX Flasks.
Peristaltic Pump for Fluid Transfer
Silicone tubing pump section for Peristaltic Pump for Fluid Transferheads compatible with 1/8" ID x 1/4" OD (1/16" wall) tubing.
Aseptic Connection
Both ends of assembly are Aseptiquik® S aseptic connector for aseptic connection.
Application Notes
Datasheet
Applications
-
Application AreaCell culture expansion
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ComplianceClass VI
Connections (Physical)
-
Connector InletAseptiQuik® S
-
Connector OutletAseptiQuik® S
-
Inlet Line1/8" ID Platinum-Cured Silicone
-
Outlet Line1/8" ID Platinum-Cured Silicone
General Specifications
-
DesignMycap® CCX Transfer Assembly
Materials of Construction
-
Materials of Construction
-
Platinum-cured silicone
-
Polypropylene
-
Polycarbonate
- PES
-
Platinum-cured silicone
-
Tubing MaterialSilicone
Product Information
-
BrandMycap® CCX
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Usage Protocols
-
AutoclavingNot suitable for autoclave
The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.
Web prices – only available through online purchase
The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.
- The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
- The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter