Our eShop is currently on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note the eShop is available with limited functionality only.

Octoplus® Final Filling Assembly

Octoplus FF® technology is a SU system replacing the traditional stainless steel surge tank containing the drug product in the filling area. With one single bag design, Octoplus FF® covers most of the fill & finish processes, from small scale up to large scale and high-speed applications.

Item No.: 
Octoplus-FF
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Octoplus® Final Filling Assembly
Octoplus® Final Filling Assembly

Octoplus FF® technology is a SU system replacing the traditional stainless steel surge tank containing the drug product in the filling area. With one single bag design, Octoplus FF® covers most of the fill & finish processes, from small scale up to large scale and high-speed applications.

Item No.:
Octoplus-FF
Number of pieces
1

Overview

Specifications

Octoplus FF® accommodates to Production Scale and Drug Product Specificities

The large design space of the Octoplus FF® makes it adaptable to multiple filling line designs:

  • From clinical to commercial scale with 2 to 10 lines assembled to the bag
  • From small to large volume final containers with different tubing and needle diameters from 0,8 mm to > 7 mm
  • Component database (tubing, needle) to adapt to various filling lines

The bag chamber has vent filters to allow the system to breathe during filling:

  • It is compatible with high-speed repartition with no risk to stress the bag
  • With this option, the Octoplus FF® can be used for filling oxygen-sensitive products by using these vent filters for nitrogen neutralization.

Octoplus FF® Simplifies and Secures Drug Product final filling

The Octoplus FF® together with our Biosafe® system provides a robust validated platform for final fill:

  • Produces consistent and repeatable filling accuracy from 0.5 mL to 500 mL
  • Maximizes product recovery and ease draining thanks to its optimized bag design
  • Accommodates to production scale and drug product specificities, facilitating scale up from clinical to commercial
  • Fast tracks validation work with highly characterized materials
  • Provides a complete aseptic processing platform in combination with Biosafe®

Octoplus FF® simplifies the setup, reduces turnaround time and provides a fast and accurate filling process for both clinical and commercial productions

Applications

  • Application Area
    Final filling
  • Process Step
    Drug Product Final Filling

Compliance Information

  • Lot Release Testing
    Yes

Connections (Physical)

  • Connector(s)
    • Opta® SFT Connector
    • KPC
    • Tri-clamp
    • MPC
  • Line LeakTest
    100% Leak tested in line
  • Port Diameter
    110 mm if RAFT configuration

Dimensions

  • Dimensions
    495 mm × 530 mm (wallet shape)
  • Tube Length
    Upon request

Features

  • Integrity Tested
    Upon Request
  • Number of Lines
    2 - 10

General Specifications

  • Maximum Recovery Rate
    99.5 %
  • Tubing
    • Silicone (Tuflux® SIL)
    • Silicone (Accusil™)
    • Silicone (Liveo® Pharma Advanced Pump Tubing)
    • TPE (Tuflux® TPE)
    • Other platinum-cured silicone available upon request

Materials of Construction

  • Film Material
    Film S40: Polyethylene (PE)
  • Tubing Material
    • Synthetic Thermoplastic Elastomer
    • Platinum-Cured Silicone

Product Information

  • Brand
    Octoplus FF®
  • Filling Accuracy
    40% better than with Manifold type design

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume Range
    8 L