Paint Mixing Accessories
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (32)
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills.
In-use dust cover for TopMix2.Touch display unit
Explosion-protected power supply, 110 V, for use in USA, for installation outside the hazardous area.
Data & power cable between Ex-link box and TopMix2.
Touch, length 20 m (~65 ft.).
RS232 data communications cable to connect TopMix or EcoMix to a PMA scale, cable length 3 m (~10 ft.)
Explosion-protected power supply, for EU (without UK),
installation outside hazardous areas/locations
ATEX-konform:
II (2) G (Eex ib) II C (220-240V)
Paint Mixing Accessories