Prospenser is high quality bottle-top dispenser with excellent chemical resistance. It's safe, convenient, and customizable, making it perfect for a wide range of dispensing needs.

Price (USD):
$810.00
Item No.: 
LH-723065
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Prospenser - the premium bottle-top dispenser

  • Volume range from 0,2 to 60 ml
  • Extremely high chemical and thermal resistance due to ceramic piston, glass cylinder, and highly resistant fluoroplastic parts
  • The incremental volume setup ensures accurate and repeatable results
  • Smooth and light to operate
  • Easy to attach aspiration tube with a secure threaded connection
  • User-replaceable valves
  • Wide range of accessories
  • Fully autoclavable
  • Wide range of adapters included to fit most common bottle sizes

Product Information

  • Brand
    Prospenser
  • Dispenser Type
    Bottle-Top Dispensers

Volume

  • Volume
    10 – 60 mL
  • Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.45 µm, Ethylene Oxide, Female Luer Lock, Male Luer Slip, Pack Size 50

    $174.00

    Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16533 with a pore size of 0.45 µm can be used for clarification and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

  • Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Ethylene Oxide, Female Luer Lock, Male Luer Slip, Pack Size 50

    $174.00

    Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16541 with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

  • Discharge valve Pt/Ir 30+60ml

  • Suction valve (AL203)
    Item no.
    LH-7216055

  • Suction valve Pt/Ir 30+60ml
    Item no.
    LH-7216107

  • Discharge valve (AL203)
    Item no.
    LH-7216054

  • Spanner for valve
    Item no.
    LH-7216058

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.