Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

RUO Recombinant Human EPO Protein

Top Features of RUO Recombinant Human EPO Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for RUO Recombinant Human EPO Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
Size
Price (USD):
$216.00
Item No.: 
CYK-0025-1013
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.
Erythropoietin (EPO) is a glycoprotein hormone responsible for stimulating proliferation and differentiation of erythroid progenitor cells. EPO is used to promote differentiation of CD34+ cells into erythrocytes, and iPSC into erythroid cells and it also promotes differentiation of ESC into hemangioblasts and the expansion of hemangioblasts.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    ESC/iPSC
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P01588
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution containing sodium phosphate, sodium chloride, mannitol and Tween-20, pH 7.0

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    18.4 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´