Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

RUO Recombinant Human OSM Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human OSM Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human OSM Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
  • Cultured meat
Size
Item No.: 
CYK-0025-0022
*Custom/bulk order quotes are provided within 24 hours of request.
RUO Recombinant Human OSM Protein
RUO Recombinant Human OSM Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human OSM Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human OSM Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation
  • Cultured meat
Item No.:
CYK-0025-0022
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Recombinant human OSM protein is part of the IL-6 family and is used in the differentiation of human pluripotent stem cells into hepatocyte-like cells and plays a role in neurogenesis and osteogenesis as well as being used in cultured meat applications.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    • ESC/iPSC
    • Organoids
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P13725
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    • Lyophilized from acetonitrile
    • TFA

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    22 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.