Sartobind® Lab Protein A Membrane Adsorbers
Top Features of Sartobind® Lab Protein A Membrane Adsorbers
- Rapid flow rates ensure short cycle times and high productivity
- Compatible with common antibody purification buffer systems
- Operate by syringe, pump or FPLC system
Popular Applications for Sartobind® Lab Protein A Membrane Adsorbers
- IgG and mAb purification
- Contaminant removal
- Process development for mAb production
- Price (USD):
- $599.00
- Item No.:
- 93PRAP06HB-12--A
- Availability:
- pcs
Choose your Sartobind® Lab Units (not scalable)
High-Speed Purification
Sartobind® Lab Protein A affinity membrane adsorbers are ready-to-use units in a syringe filter format. The macorporous matrix makes them the ideal tool for rapid purification of immunoglobulins (IgG) and monoclonal antibodies (mAbs) by providing superior flow rates and reduced cycle times when compared to conventional columns. A complete purification cycle – whether by syringe or on an FPLC system - takes less than 5 minutes.
Ultimate Versatility
Sartobind® Lab Protein A units are available with a 2 mL bed volume, providing binding capacities of 10 - 15 mg IgG per unit. Equipped with standard Luer lock connectors, Sartobind® Lab units enable simple, equipment-free handling by syringe, or can be easily connected to FPLC systems for automated purifications. The units are compatible with most common protein A purification buffers and can be regenerated for multiple purification cycles, ensuring high-cost efficiency.
Brochure
Datasheet
User Manual
Applications
-
Application
-
Screening
-
Optimization
-
Antibody Purification
- mAb Purification
-
Screening
-
Intended UseResearch Use Only (RUO)
Dimensions
-
Bed Height4 mm
-
Membrane Area100 cm²
Features
-
ReusableYes
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialStabilized reinforced cellulose
-
Reinforcement MaterialPolyester
Operating Conditions
-
Maximum Operating Pressure0.6 MPa
-
Recommended Flow Rate5-10 mL/min (2.5-5 MV/min)
-
pH StabilitypH 2 – 10 (short term), pH 3 – 9 (long term)
Physicochemical Information
-
Bed Volume2.1 mL
-
Chemical CompatibilityStable in common chromatography buffers, avoid peroxide and other oxidizing or reactive reagents
-
LigandProtein A
-
Pore Size0.45 µm
-
Reference ProteinHuman polyclonal IgG
-
Typical Dynamic Binding Capacity 10% per unit10 – 15 mg
-
Void Volume1.3 mL
Product Information
-
BrandSartobind® Lab
-
Membrane TypeAffinity
-
Pack Size4
-
What you receive
-
4 units
- 1 operating instruction sheet
-
4 units
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.