Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Sartocon® Cassette | PES | 0.1µm | 0.6m²

Sartocon® TFF microfiltration cassettes enable efficient cell harvest, bioburden reduction, and clarification across scales.

  • Two membrane options: PES 0.1 µm and Hydrosart® 0.45 µm / 0.2 µm
  • Suitable from lab to manufacturing scale
  • Self-sealing, fully scalable cassette designs
Pore Size
Filtration Area
Membrane Material
Article number: 
3021545806W--SW
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® Cassette | PES | 0.1µm | 0.6m²
Sartocon® Cassette | PES | 0.1µm | 0.6m²

Sartocon® TFF microfiltration cassettes enable efficient cell harvest, bioburden reduction, and clarification across scales.

  • Two membrane options: PES 0.1 µm and Hydrosart® 0.45 µm / 0.2 µm
  • Suitable from lab to manufacturing scale
  • Self-sealing, fully scalable cassette designs
Item No.:
3021545806W--SW
Number of pieces
1

Overview

Specifications

Microfiltration TFF Cassette Solutions

Sartocon® and Sartocube® Microfiltration cassettes deliver high-performance separation combined with easy handling across various applications. Our cassette designs are self-sealing and feature enlarged feed and retentate ports for gentle product handling. They offer full scalability from development to large-scale manufacturing, thanks to consistent cassette geometry.

Membrane Types

  • Hydrosart® membranes are stabilized cellulose derivatives with a broad pH and temperature range. They are hydrophilic, non-protein binding, and virtually non-fouling, supporting a consistently high flux
  • Our polyethersulfone (PES) membrane offers high flux rates for fast processing, a stable polymer structure with a broad pH range (1–14) and good temperature tolerance, and minimal product loss thanks to its low-adsorptive material

Formats and Filtration Area.

Sartorius TFF cassettes are available in multiple size formats.

  • Sartocon® Slice 200 are ideal for reduced volume handling during development
  • Sartocon® Slice formats are optimal for small-scale production or small volume pilot runs
  • Sartocon® and Sartocube® are perfect for large-scale production

Accessories

  • All microfiltration cassettes fit into Sartocon® and Sartoflow® holders for modular scale-up
  • Wide range of Sartoflow® systems available to suit different process scales and requirements
  • Configurations support flexible process development, optimization, and integration in manufacturing

Applications In Biopharmaceutical Processing

  • Typical use cases include cell harvest, concentration and washing steps in upstream and downstream workflows
  • Hydrosart® microfiltration cassettes are used for mammalian cell harvest, bacteria, yeast removal, etc.
  • PES microfiltration cassettes support mammalian cell removal and reduction of mycoplasma, bacteria, etc.

Applications

  • Industry
    Pharma / Biotech

Compliance Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filtration Area
    0.6 m²
  • Flow Channel Geometry
    Microfilter Wide Spacer

General Specifications

  • Cassette Format
    Sartocon® Cassettes
  • Filter Class
    Microfilter

Materials of Construction

  • Membrane Material
    Polyethersulfone (PES)
  • Sealing Compound
    Silicone White (High chemical resistance)
  • Spacer
    • Polypropylene (PP)
    • Polyvinylidene fluoride (PVDF)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar
  • pH Stability
    pH 1 – 14

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size
    0.1 µm

Product Information

  • Brand
    Sartocon®
  • Pack Size
    1