Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Sartocon® SP | Single Pass TFF | Cassette | Hydrosart® | 0.2m² | 30kDa | Aseptiquik®

Single Pass TFF simplifies ultra- and diafiltration by simultaneous concentration and diafiltration in one single pass instead of multiple recirculations.
  • EFA: 0.2 m²
  • Cutoff: 30 kDa
  • Membrane: Hydrosart®
  • Connectors: Aseptiquik® S
Type
Price (USD)
$12,510.00
Item No.: 
3Q514459M1465902
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocon® SP | Single Pass TFF | Cassette | Hydrosart® | 0.2m² | 30kDa | Aseptiquik®
Sartocon® SP | Single Pass TFF | Cassette | Hydrosart® | 0.2m² | 30kDa | Aseptiquik®
Single Pass TFF simplifies ultra- and diafiltration by simultaneous concentration and diafiltration in one single pass instead of multiple recirculations.
  • EFA: 0.2 m²
  • Cutoff: 30 kDa
  • Membrane: Hydrosart®
  • Connectors: Aseptiquik® S
Price (USD):
$12,510.00
Item No.:
3Q514459M1465902

Overview

Specifications

Single Pass TFF is capable of simultaneous concentration & diafiltration of an inflow process stream yielding a more efficient buffer exchange and the flexibility to tune the outflow rate & process conditions.

Single Pass Cassettes

The Sartocon® SP cassette is a self-contained closed processing device that is delivered irradiated to minimize biocontamination risk.

  • Single cassette with 3 stages in series for increased residence time and optimal clearance or contaminant removal
  • Conventional cassette format & holder technology for analogous handling and scale-up
  • Pre-flushed & gamma-irradiated
  • Available with ASEPTIQUIK® or Tri-Clamp connectors

Hydrosart® Membrane

The established Hydrosart® membrane is proven to function without loss of flux capacity for long (weeks) duration process use

Target Use

  • Ideally suited for continuous diafiltration of monoclonal antibodies
  • Process development for continuous and intensified processing
  • Preclinical | clinical trials

_____________________________________________________________

Your Gains Compared to Classic TFF

20x Uptime:Downtime

4x Volumetric Productivity

-60% Footprint and Power Consumption

-15% Buffer Usage

+50% Process Efficiency

_____________________________________________________________

The Sartorius Single Pass TFF Offering

Sartocon® SP cassettes are designed to be used with the Sartoflow® SP TFF system, Sartoflow® SP flow path and Sartocon® Slice SC hydraulic filter holder.

  • 3Q514459M1465902 Sartocon® SP Cassette | 30kDa | 0.2m² | AseptiQuik®
  • 3T514459M1465902 Sartocon® SP Cassette | 30kDa | 0.2m² | Tri-Clamp
  • SFSP-M-SYS Sartoflow® SP System
  • SFSP-M-TUSET Sartoflow® SP Complete Tubing Set
  • 3D540SQ01-01 Sartocon® Slice SC hydraulic Holder

Product Information

  • Brand
    Sartocon®
  • Type
    Aseptiquik®