Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
- Shop
- Tangential Flow Filtration (TFF)
- Single-use TFF Assemblies
- Sartoflow® Expert Single-Use Flow Kits
Sartoflow® Expert SU Prefiltration Flow Kit
Sartoflow® Expert SU System with Precision-Engineered Flow Kits
Sartoflow® Expert Flow Kits are designed to enable the operational capabilities of the Sartoflow® Expert SU system. These flow kits play a crucial role in achieving optimal tangential flow filtration (TFF) performance. Engineered for seamless integration, these single-use kits provide efficiency and reliability, ensuring that your processes are optimized for productivity and quality.
Features & Benefits
- Bioburden reduced
- Chemical compatibility
- Spill-free process and disassembly
- Reduced hands-on time
- No cleaning and validation efforts
- Price (USD)
- $1,220.00
- Item No.:
- SFE-TUB-PRECIFIL
Sartoflow® Expert SU System with Precision-Engineered Flow Kits
Sartoflow® Expert Flow Kits are designed to enable the operational capabilities of the Sartoflow® Expert SU system. These flow kits play a crucial role in achieving optimal tangential flow filtration (TFF) performance. Engineered for seamless integration, these single-use kits provide efficiency and reliability, ensuring that your processes are optimized for productivity and quality.
Features & Benefits
- Bioburden reduced
- Chemical compatibility
- Spill-free process and disassembly
- Reduced hands-on time
- No cleaning and validation efforts
Overview
Specifications
Choose your Sartoflow® Expert Single-Use Flow Kits
Single Use Flow Kit for the Sartoflow® Expert SU System
The complete Sartoflow® Expert SU flow kit contains the following products:
- Sartoflow® Expert SU Permeate and Retentate Flow Kit (SFE-TUB-PERM-RET)
- Sartoflow® Expert SU Feed Flow Kit (SFE-TUB-FEED)
- Recirculation - 20 L 3D mixing bag with sampling port, conductivity probe (FMS310600)
Optional
- 2nd Mixing Bag (only for configured system) - 20 L 3D mixing bag with sampling port, pH probe (FMS310569)
- Sartoflow® Expert SU Prefiltration Flow Kit (SFE-TUB-PRECIFIL)
- Sartoflow® Expert SU Media Addition Flow Kit (SFE-TUB-MANIFOLD)
- Mycap® Single-Use Cap (MYCAPSSBL0001)
Quality Standards for the Sartoflow® Expert SU Prefiltration Flow Kit
- Certificate Irradiation check / Raumedic
- Conform according to EN 10204 (ISO 7 / EN 2198)
- Conform to product specification USP
- Conform to the European Guidance EMA/410/01 rev 03 and the European Pharmacopeia (EP) 5.2.8
- SARTORIUS STEDIM Biotech components have passed USP and USP testing and are classified USP Class VI
Disclaimer: For detailed information about the Sartoflow® Expert SU System, please visit the dedicated e-Shop page or contact your Sartorius representative for assistance.
Discover Sartorius' single-use TFF systems:Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
Microfiltration
-
Ultrafiltration
-
Desalting
-
Buffer Exchange
-
Single Use Processing
-
Antibody Purification
-
Protein Concentration
-
DNA Concentration
- mRNA concentration
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Process Step
-
Process Development
-
Pilot
- Clinical Trial Manufacturing
-
Process Development
Connections (Physical)
-
Connector(s)AseptiQuik® G
Dimensions
-
Tube Size (ID – OD)1/4" - 7/16"
Features
-
ReusableNo
Materials of Construction
-
Material TubingsTuflux® Silicone
Operating Conditions
-
Operating Pressure4 bar
Product Information
-
BrandSartoflow®
-
TypePrefiltration
Sterility/Purity
-
Delivery ConditionGamma irradiated
Usage Protocols
-
Gamma Irradiationyes