eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.
- Shop
- Tangential Flow Filtration (TFF)
- TFF Systems
- Standard TFF Systems
- Sartoflow® Expert SU
Sartoflow® Expert SU
Efficient and Versatile - The TFF System from PD to Pilot
One-skid solution is safe and efficient
A single system streamlines three steps (mixing, filtration, UF/DF) and eliminates product transfer.
Fully scalable single-use solution
Versatile cGMP single-use TFF system provides a seamless transition from 1-20 L scale (i.e. 2 - 100 L starting volume).
Flexible process sequencing
The system has the flexibility to accommodate different sequences of process steps.
Reduced bioburden, ready-to-use system
A gamma-irradiated closed-loop system prevents leaks and eliminates cleaning and validation efforts.
- Item No.:
- SFEXPERTSU
Efficient and Versatile - The TFF System from PD to Pilot
One-skid solution is safe and efficient
A single system streamlines three steps (mixing, filtration, UF/DF) and eliminates product transfer.
Fully scalable single-use solution
Versatile cGMP single-use TFF system provides a seamless transition from 1-20 L scale (i.e. 2 - 100 L starting volume).
Flexible process sequencing
The system has the flexibility to accommodate different sequences of process steps.
Reduced bioburden, ready-to-use system
A gamma-irradiated closed-loop system prevents leaks and eliminates cleaning and validation efforts.
Overview
Specifications
Choose your Tangential Flow Filtration (TFF) Systems
3-In-1 Single Use Approach
The Sartoflow® Expert SU is a flexible fully automated single-use TFF system for process development and pilot-scale manufacturing in accordance with GMP regulations, running filtration sizes from 0.14 up to 1.4 m² in 1 - 20 L scale.
It streamlines up to three process steps - mixing, sterile-grade filtration and ultrafiltration/diafiltration in a robust fully single-use closed loop, to ensure operator safety, product integrity and process quality.
The Sartoflow® Expert SU features an intuitive visual and software-based guidance to ensure the correct installation of the single-use components. Several peristaltic pumps are available for automated transfer and addition of process fluids.
Transform Your Bioprocessing Efficiency with the Sartoflow® Expert SU System
Features & Benefits of the Sartoflow® Expert SU System
- Automated workflow
- Closed-loop design
- Multi-process capability
- Broad application spectrum
- Single-use design
- Multiple unit operations in one system
- Enhanced process controls
- Batch size adaptability
- Gamma-irradiated flow kits
- Intuitive interface
Consumables for the Sartoflow® Expert SU
The Sartoflow® Expert SU is compatible with the following TFF cassettes:
- Sartocon® Slice Self-Contained ECO
- Sartocube® Self-Contained ECO
The Sartoflow® Expert SU is compatible with the following flow kit:
- Sartoflow® Expert SU Permeate and Retentate Flow Kit (SFE-TUB-PERM-RET)
- Sartoflow® Expert SU Feed Flow Kit (SFE-TUB-FEED)
- Sartoflow® Expert SU Prefiltration Flow Kit (SFE-TUB-PRECIFIL)
- Sartoflow® Expert SU Media Addition Flow Kit (SFE-TUB-MANIFOLD)
- Mycap® Single-Use Cap (MYCAPSSBL0001)
The Sartoflow® Expert SU is compatible with the following bag:
- Recirculation - 20 L 3D mixing bag with sampling port, conductivity probe (FMS310600)
- 2nd Mixing Bag (only for configured system) - 20 L 3D mixing bag with sampling port, pH probe (FMS310569)
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
Microfiltration
-
Ultrafiltration
-
Desalting
-
Buffer Exchange
-
Single Use Processing
-
Antibody Purification
-
Protein Concentration
-
DNA Concentration
-
mRNA concentration
-
Conjugation
- ADC
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
Connections (Physical)
-
Connector(s)
-
MPC
-
AseptiQuik® Connector
- Luer connectors
-
MPC
Dimensions
-
Dimensions WxDxHBase Unit: 1,430 x 755 x 1,755 mm (nominal) With 2nd bag holder: 1,875 x 755 x 1,755 mm (nominal)
-
Membrane Area0.14, 0.28, 0.42, 1.4 m²
-
Tube Size (ID – OD)3/8"
Features
-
DisplayColored Touchscreen
-
Display Size22"
-
Sensors
-
pH
-
Conductivity
-
Pressure
-
Flow
-
Temperature
- UV
-
pH
-
Temperature ControlRefrigerated and heated
-
Temperature SensorpT100
General Specifications
-
Cassette Format
-
Sartocon® SCU
-
Sartocube® SCU
-
Sartocon Cassettes
- Sartocube Cassettes
-
Sartocon® SCU
-
Filter FormatCassettes
-
Pump OutputUp to 900 L/h
Materials of Construction
-
Materials of ConstructionStainless steel
-
Recirculation Vesselsingle-use
-
Tubing Material
-
Silicone
- TPE
-
Silicone
Operating Conditions
-
Maximum Operating Pressure4 bar | 58 psi
-
Minimum Operating Volume~ 600 mL
-
Recommended Operating Temperature10 to 40 C°
Power Requirements
-
Power Requirements100 - 120 V, 50/60 Hz, 9A220 - 240 V, 50/60 Hz, 5A
Product Information
-
Brand
-
Ambr® crossflow
- Sartoflow®
-
Ambr® crossflow
Volume
-
Bag Volume1-20 L (20 L 3D mixing bag)
-
Hold-up Volume~ 400 mL
-
Recirculation Vessel Volume1-20 L (20 L 3D mixing bag)
Weight
-
Total Weight450 kg