SARTOFLOW® Smart PP pump head for QF150

Exchange Pump head for Sartoflow® Smart

Price (USD):
$906.00
Item No.: 
179SMARTPPQF150

*Custom/bulk order quotes are provided within 72 hours of request.

Exchanage Pump head for QF150 pump on the Sartoflow®Smart

Applications

  • Application
    • mAB Production
    • Vaccine Production
    • Viral Vector Vaccine
    • Recombinant Protein Production
    • Concentration
    • Microfiltration
    • Ultrafiltration
    • Desalting
    • Buffer Exchange
    • Antibody Purification
    • Protein Concentration
    • DNA Concentration
    • mRNA concentration

Product Information

  • Brand
    Sartoflow®
  • Sartoflow® Smart
    Item no.
    SFSMART

    Smart & Easy - The TFF System from PD to GMP

    Excellent flexibility


    50 cm² - 0.14 m² membrane size | 1 L PSU vessel or 150 mL - 1 L single-use Flexboy® bags for recirculation

    Intuitive and comfortable


    User-friendly through high level of automation with automatic retentate valve and external feeding pump

    Highest product yields


    Low recirculation volume at 20mL and low shear 4-piston membrane pump

  • Sartoflow® Smart 4 Bar Tubing & Connector Set

    $574.00

    One Bioprene® tubing set contains all tubing's and connections for all configurations of the Sartoflow® Smart system with a manual retentate valve.

  • Sartoflow® Smart Vessel 1L PSU
    Item no.
    179SMARTVESSEL

    $686.00

    Recirculation vessel 1 L for the Sartoflow® Smart