- Shop
- Virus Clearance
- Virus Filtration
- Virosart® HC Lab-Scale
Virosart® HC Minisart®
The Virosart® HC Minisart® small-scale formats are tailored for small-scale applications, offering a compact and user-friendly design that integrates seamlessly into laboratory set-ups. They ensure robust virus removal, supporting reliable biopharmaceutical development.
- Price (USD)
- $358.00
- Item No.:
- 539VM----------B
The Virosart® HC Minisart® small-scale formats are tailored for small-scale applications, offering a compact and user-friendly design that integrates seamlessly into laboratory set-ups. They ensure robust virus removal, supporting reliable biopharmaceutical development.
Overview
Specifications
Virosart® HC Minisart® small-scale formats support the development of new biopharmaceutical products. Featuring a hydrophilic PES membrane, it ensures efficient reliable virus removal even for hydrophobic feed streams, making it ideal for research and development in blood and plasma processes.
Key Features
- Membrane Technology: The surface-modified highly hydrophilic polyethersulfone (PES) membrane is engineered to reduce protein interactions and allow processing feed streams containing hydrophobic protein species.
- High Virus Retention: Achieves significant logarithmic reduction values for both enveloped and non-enveloped viruses, ensuring effective virus clearance across various operating conditions.
- Regulatory Compliance: Manufactured under ISO 9001 certified Quality Management System and non-pyrogenic as per USP Bacterial Endotoxins standards.
- Versatile Device Formats: Ideal for laboratory-scale experiments for scale down studies and process development.
Virosart® HC Minisart®
Compact and easy-to-use, the Minisart® format is perfect for small-scale laboratory applications.
Available filtration area: 5 cm²
Applications
-
ApplicationBlood and Plasma
-
ScaleProduct Development | Material Screening Filters
Connections (Physical)
-
Connector InletLuer Lock
-
Connector OutletLuer Lock
Dimensions
-
Filtration Area5 cm²
Features
-
Integrity TestedNo
General Specifications
-
Capsule/Cartridge FormatDown scale unit
-
Filter FormatDown Scale Units
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
Physicochemical Information
-
Pore Size20 nm (nominal)
Product Information
-
BrandVirosart® HC
-
Pack Size5
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable