Sartoflow® STD 150 - Diafiltration
The Sartoflow® 150 single-use TFF flow kits
enables:Faster change-over between different products
More efficient and productive system use
Increased facility flexibility
Increased productivity per sqm manufacturing space
- Item No.:
- 7442-1057F
- Qty. Graduation
- 6
*Custom/bulk order quotes are provided within 72 hours of request.
Complete Single-Use Flow Kit for the Sartoflow® 150 System
The complete Sartoflow® 150 flow kit contains the following products:
Sartoflow® STD 150 - Feed
Sartoflow® STD 150 - Diafiltration
Sartoflow® STD 150 - Retentate
Sartoflow® STD 150 - Permeate 1/2
Sartoflow® STD 150 - Permeate 2/2 UV
optional Sartoflow® STD 150 - 10L Bag
Quality Standards for the Sartoflow® 150 Single-Use Flow Kits
Manufactured in a controlled environmen (Class 7 in operation according to ISO 14644) under a quality system certified according to ISO 9001
Feature components tested for biocompatibility and certified according to USP <88>
Feature components certified as TSE | BSE-free
Manufactured according to a validated assembly process Supplied
Disclaimer
The Sartoflow® 150 system is discontinued and its successor is the Sartoflow® Expert Single-Use.
Applications
-
Application
-
Diafiltration
-
Ultrafiltration
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Concentration
-
DNA Concentration
-
Antibody Purification
-
Desalting
-
Buffer Exchange
-
Protein Concentration
- Single Use Processing
-
Diafiltration
-
Application Area
-
Vaccines
-
Monoclonal antibody production
- Recombinant protein production
-
Vaccines
-
Process StepProcess Development
Connections (Physical)
-
Connector(s)MPC
Features
-
ReusableNo
General Specifications
-
TubingPlatinum-cured silicone, reinforced in high-pressure sections
Materials of Construction
-
Connector MaterialPolypropylene
-
Material o-ring | sealSilicone
Product Information
-
BrandSartoflow®
-
Packagingdouble bagged
-
TypeDiafiltration
Sterility/Purity
-
Sterilization MethodGamma irradiation