Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Weighing
- Mass Comparators
- AMC Automatic Mass Comparator
AMC Automatic Mass Comparator
Mass comparators with automatic load alternator for fully automatic mass comparison of individual reference mass standards and groups of weights. These mass metrology devices are suitable for use in precision classes E1 and E2 in national primary laboratories. The advantage of Sartorius mass comparators with automatic load alternator is that special cylindrical or stackable weights are not required.
With up to 16 carousel positions the user is able to prepare comprehensive mass determination sequences while being in control of the process at the same time due to the integrated climate sensors.
The carousel allows for direct loading of up to four OIML and ASTM shape weights in each position enabling for comparison by substitution or dissemination.
Up to four weights can be loaded in each carousel position for comparison by substitution or dissemination
Climate sensors integrated into main housing measure parameters at the exact location of mass determination
Efficient comparison sequences due to flexible client software
- Article number:
- AMC10005
Mass comparators with automatic load alternator for fully automatic mass comparison of individual reference mass standards and groups of weights. These mass metrology devices are suitable for use in precision classes E1 and E2 in national primary laboratories. The advantage of Sartorius mass comparators with automatic load alternator is that special cylindrical or stackable weights are not required.
With up to 16 carousel positions the user is able to prepare comprehensive mass determination sequences while being in control of the process at the same time due to the integrated climate sensors.
The carousel allows for direct loading of up to four OIML and ASTM shape weights in each position enabling for comparison by substitution or dissemination.
Up to four weights can be loaded in each carousel position for comparison by substitution or dissemination
Climate sensors integrated into main housing measure parameters at the exact location of mass determination
Efficient comparison sequences due to flexible client software
Overview
Specifications
Choose your Automatic Mass Comparators
Model: AMC10005
Ambient Conditions
Maximum capacity: 10,050 g
Application range: 1,000 – 10,000 g
Readability*: 10 µg
Permissible operating temperature range: 17 – 27 °C
Recommended operating temperature: 22 °C
Temperature fluctuation: 0.3 °C/h: 0.5 °C/12 h
Max. air movement: < 0.2 m/s
Humidity range: 40 – 60%
Humidity fluctuation: 5% / 4 h
Power supply: 100 – 240 V AC / 50–60 Hz
Typical Repeatability*
Repeatability*, typical: 10 µg
Repeatability*, at 1,000 – 5,000 g: 20 µg
Repeatability*, at 10,000 g: 30 µg
*Basis for repeatability: Based on 6 or 10 × ABBA cycles and class E laboratory conditions. Maximum deviation from A1 – A2 in any ABBA cycle ≤ 0.2 mg.
Specification note: Specifications apply only under good ambient conditions; drafts, vibrations, magnetic or electrostatic effects, or operation outside tolerances may adversely affect performance.
Electronic weighing range & taring range: 61 g
Weighing / Metrological
Substitution weights: 4,000: 1,000: 2,000: 1,000: 1,000 g
Linearity: 300 µg / 60 g
Off-center loading error: 0 mg (Centermatic pan)
Stabilization time: 25 s
Dimensions
Sample size maximum (D × H): 165 × 250 mm
External dimensions (W × D × H): 923 × 835 × 703 mm
Gross weight: 180 kg
Net weight (instrument): 120 kg
Number of packages: 1
Basic Equipment
Type: Turntable mass comparator
Carousel positions: 8
Interfaces: Ethernet
Optimal height for setup: 400 – 500 mm
Enclosure: Yes
Laptop PC: Optional
Client software with unlimited end user connectivity: Yes (via internal Webserver)
Optional Accessories
External calibration weight: 50 g, OIML class E2 (YCW452-02)
Selectable start time: Yes
Recording of time, climate data, SD and all measurement values: Yes
Climate sensor integrated in the weighing chamber (humidity, air pressure, air temperature): Yes
PC software ScalesNet-M: YSN03C + YSN03RC (+ YSN03MC optional)
DAkkS calibration certificate for climate sensors: YCM20DAKKS
Granite weighing table: YWT14
Adapter for silicon sphere: YSHSI01
Silicon spheres: YDR200SIC, YDR500SIC, YDR1000SIC
All results data saved in extractable CSV file: Yes
Test certificate: Sartorius Test Report
Applications
-
Application
-
Mass Calibration
- Mass Dissemination
-
Mass Calibration
Certificates
-
DAkkS CertificateNo
Dimensions
-
Dimensions WxDxH923 × 835 × 703 mm
Features
-
DisplayMCM
-
Repeatability
-
Repeatability at 1,000 -5,000 g: 20 μg
- Repeatability at 10,000 g: 30 μg
-
Repeatability at 1,000 -5,000 g: 20 μg
-
Repeatability (typical), s10 μg
-
Scale Interval10 μg
General Specifications
-
Eccentric Load Deviation0 mg (Centermatic pan)
-
Temperature Range17 - 27 °C
Operating Conditions
-
Maximum Weighing Capacity10,050 g
Power Requirements
-
Line Voltage100 - 240 V
Product Information
-
Product LineAMC Mass Comparator
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.