Charge Valve for Pressure Head VCA200

Use in combination with Vivaspin® 20 Pressure Head (VCA200) and 4 mm pneumatic tubing.

Price (USD)
$91.20
Item No.: 
VCA005
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Charge Valve for Pressure Head VCA200
Charge Valve for Pressure Head VCA200

Use in combination with Vivaspin® 20 Pressure Head (VCA200) and 4 mm pneumatic tubing.

Price (USD):
$91.20
Item No.:
VCA005
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Used together with a Vivaspin® 20 Pressure Head (VCA200), this charge valve enables pressurization of Vivaspin® 20 centrifugal concentrators. The charge valve connects quickly and simply to 4 mm O.D. pneumatic tubing - for example, as supplied with the Air Pressure Controller (VCA002) - and the Vivaspin® 20 Pressure Head, for precise delivery of compressed air or gas into Vivaspin® 20 concentrators.

Compliance Information

  • Animal Components
    No
  • Electrical / Battery item
    No

Connections (Physical)

  • Connector(s)
    Push-fit

Materials of Construction

  • Materials of Construction
    • Polyoxymethylene
    • Aluminum

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.