Use in combination with Vivaspin® 20, Charge Valve (VCA005) and Air Pressure Controller (VCA002).

Price (USD):
$85.30
Item No.: 
VCA200
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Used together with a charge valve (VCA005) and the Air Pressure Controller (VCA002), this pressure head enables pressurization of Vivaspin® 20 centrifugal concentrators. It replaces the standard screw cap and utilizes a convenient push-to-charge connection for precise delivery of compressed air or gas into Vivaspin® 20 concentrators.

.

Compliance Information

  • Animal Components
    8799107449440  
  • Electrical / Battery item
    8799107449440  

Connections (Physical)

  • Connector
    Push fit  

Materials of Construction

  • Materials of Construction
    • Polyoxymethylene (POM)  
    • Aluminum (ALU)  

Operating Conditions

  • Maximum Operating Pressure
    5 bar (75 psi)  

Product Information

  • Brand
    8799238783584  
  • Pack Size
    1  
  • Charge Valve for Pressure Head VCA200

    $87.50

    Use in combination with Vivaspin® 20 Pressure Head (VCA200) and 4 mm pneumatic tubing.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.