Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Single-Use Tubing & Assemblies
- Tubing Sets & Assemblies
- Gender Change Lines
Gender or Connector Change Lines - 1/4" Opta® SFT - 1/4" × 3/8" (6.4 mm × 9.6 mm) - 1500 mm
Gender Change Lines are single-use tubing assemblies that switch the gender of standard bioprocess connectors, making mismatched ports compatible.
- Silicone (Tuflux® SIL) or TPE (C-Flex® 374) tube sets.
- 1.5 m (60") standard length.
- Opta® SFT, Tri-Clamp, MPC/MPX variants.
- Rated to at least 1 bar for fluid transfer.
Connector Inlet
Tube Size (ID – OD)
Tubing
- Item No.:
- FBT129861
- Piece
- 1
- Qty. Graduation
- 10
Gender or Connector Change Lines - 1/4" Opta® SFT - 1/4" × 3/8" (6.4 mm × 9.6 mm) - 1500 mm
Gender Change Lines are single-use tubing assemblies that switch the gender of standard bioprocess connectors, making mismatched ports compatible.
- Silicone (Tuflux® SIL) or TPE (C-Flex® 374) tube sets.
- 1.5 m (60") standard length.
- Opta® SFT, Tri-Clamp, MPC/MPX variants.
- Rated to at least 1 bar for fluid transfer.
Overview
Specifications
Choose your Single-use Assemblies
Gender Change Connector Lines
Tubing assemblies that convert male-to-male or female-to-female connections when equipment ports share the same fitting but opposite gender.
Key features
- Ready-to-use single-use assemblies with pre-mounted connectors and validated engagements.
- Choice of Tuflux® SIL platinum-cured silicone for pumping tasks or C-Flex® 374 TPE for weld-and-seal operations.
- Available for Opta® SFT sterile connectors, Tri-Clamp sanitary flanges and MPC/MPX quick couplers.
- Standard 1.5 m (60") length keeps installation compact.
- All connections rated to at least 1 bar and supplied with 24-month change notification control.
Applications
- Adapting single-use bags, filters or stainless-steel skids when the required connector gender is not available.
- Integrating additional instruments or sampling devices without changing existing hardware.
- Temporary bridging lines during maintenance or process reconfiguration.
Specifications
- Tubing material: Tuflux® SIL Shore 60 A silicone or C-Flex® 374 TPE.
- Connector options: Opta® SFT, Tri-Clamp, MPC/MPX.
- Single-use assemblies are supplied sterile and double-bagged.
Applications
-
Application AreaTransferring
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Connections (Physical)
-
Connector GenderMale
-
Connector Inlet1/4" Opta® SFT Male
-
Connector Outlet1/4" Opta® SFT Male
-
Connector(s)1/4" Opta® SFT
Dimensions
-
Tube Length1500 mm
-
Tube Size (ID – OD)1/4" × 3/8" (6.4 mm × 9.6 mm)
General Specifications
-
TubingSilicone (Tuflux® SIL)
Materials of Construction
-
Tubing MaterialPlatinum-Cured Silicone
Product Information
-
Pack Size10
-
Tube TypeGender change line
Sterility/Purity
-
Delivery ConditionSterile